【DO!BOOK・ページリンク】
1-p1917-1927-v100_en   11 / 12

BOOKをみる

10秒後にBOOKのページに移動します


SY100 30 4A SY100 30 2A SY100 30 3A SY100 30 A SY100 30 1A Series V100 Specific Product Precautions 1 Be sure to read before handling. Refer to front matter 53 for Safety Instructions and pages 3 to 8 for 3/4/5 Port Solenoid Valve Precautions. Manual Override Operation Warning Caution How to Use of Plug Connector Plug Connector Lead Wire Length How to Order Connector Assembly For DC: For 200 VAC: For other voltages of AC: Lead wire length Nil 6 10 15 20 25 30 50 300 mm 600 mm 1000 mm 1500 mm 2000 mm 2500 mm 3000 mm 5000 mm For 100 VAC: Socket Lead wire Crimping area Core wire crimping area Hook Insulation 0.2 to 0.33 mm2 Max. cover diameter: o1.7 mm Core wire Connector Lead wire Socket Hook Without lead wire: (with connector and 2 sockets) 3. Attaching and detaching lead wires with sockets Attaching Insert the sockets into the square holes of the connector ( , indication), and continue to push the sockets all the way in until they lock by hooking into the seats in the connector. (When they are pushed in, their hooks open and they are locked automatically.) Then confirm that they are locked by pulling lightly on the lead wires. Detaching To detach a socket from a connector, pull out the lead wire while pressing the socket's hook with a stick having a thin tip (about 1 mm). If the socket will be used again, first spread the hook outward. 1. Attaching and detaching connectors . To attach a connector, hold the lever and connector unit between your fingers and insert straight onto the pins of the solenoid valve so that the lever's pawl is pushed into the groove and locks. . To detach a connector, remove the pawl from the groove by pushing the lever downward with your thumb, and pull the connector straight out. 2. Crimping of lead wires and sockets Strip 3.2 to 3.7 mm at the end of the lead wires, insert the ends of the core wires evenly into the sockets, and then crimp with a crimping tool. When this is done, take care that the coverings of the lead wires do not enter the core wire crimping area. Use special tool when crimping. (Consult with SMC for the crimping tool.) -+ Socket Part no. DXT170-71-1 Hook Lead wire DC polarity indication Lever Connector Pin Groove Cover Pin Groove Cover Caution How to Use a Plug Connector Non-locking push type Locking slotted type [B type] Turn in the direction of arrow. [Standard type] Press in the direction of the arrow Caution Since connected equipment will be actuated when the manual override is operated, first confirm that conditions are safe. When operating with a screw driver, turn it gently using a watchmakers’ screw driver. [Torque: less than 0.1Nm] + . Standard length is 300 mm, but the following length is also available. For DC V114-5LO SY100-30-4A-20 For AC V114A-1LO SY100-30-1A-20 How to Order To order a valve with lead wire length of other than 300 mm, indicate part numbers of the valve without connector and the required connector assembly separately. Lead wire length 2000 mm 1926