【DO!BOOK・ページリンク】 1-p1917-1927-v100_en 10 / 12 10秒後にBOOKのページに移動します |
|
Type S41 Manifold: Side Ported/VV100-S41- -M5 Grommet (G), (H) L plug connector (L) M plug connector (M) . Other dimensions are same as the grommet type. . Other dimensions are same as the grommet type. Station L1 L2 2 stations 33.5 27.5 3 44 38 4 54.5 48.5 5 65 59 6 75.5 69.5 7 86 80 8 96.5 90.5 9 107 101 10 117.5 111.5 11 128 122 12 138.5 132.5 13 149 143 14 159.5 153.5 15 170 164 16 180.5 174.5 17 191 185 18 201.5 195.5 19 212 206 20 stations 222.5 216.5 1 G: Approx. 300 H: Approx. 600 (Lead wire length) 38.1 [45.1] 42 32.5 [34.7] 27.5 11.6 42.3 [44.5] 5 25 10 5 32.4 [34.6] P=10.5 11.5 27 [34] 21.5 11.6 3 L1 L2 13 7.7 P=10.5 10.5 3 1 1 3 2 2 (Port 2) M5 x 0.8 (Port 1, 3) M5 x 0.8 (Pitch) (Mounting hole) 2 x o3.5 (n station) (1 station) (Pitch) (Indicator light and surge voltage suppressor) - + - + - + - + - + 34.6 30.9 44.5 34.7 Stations Note) [ ]: AC : values for the large flow type (A) 3 Port Solenoid Valve Series V100 1925 VV100 VV061 V100 S070 VQD VQD-V VKF VK VT VS4 VS3 |