【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   97 / 100

BOOKをみる

10秒後にBOOKのページに移動します


Pilot valve assembly Pilot valve assembly Pilot valve assembly Pilot cover Pilot valve assembly Mounting screw Pin assembly Solenoid valve Sub-plate Pin assembly Solenoid valve Sub-plate Base Pin assembly Receptacle assembly Series VFR2000/3000/4000/5000/6000 Specific Product Precautions 3 Be sure to read before handling. Refer to front matter 53 for Safety Instructions Instructions and pages 3 to 8 for 3/4/5 Port Solenoid Valve Precautions. Model Pilot valve assembly VFR2000 VFR3000 VFR4000 Thread M3 (2 pcs.) M3 (3 pcs.) M3 (3 pcs.) M4 (4 pcs.) Tightening torque 0.6 N・m 0.9 N・m 1.1 N・m 1.4 N・m VFR5000 M5 (4 pcs.) 2.8 N・m VFR6000 M8 (4 pcs.) 16 N・m Note) For more information about the procedure, refer to the instruction manual. Tightening Torque for Mounting Bolt Change Direction of DIN Connector/Cable Entry . Unscrew retaining screw, pull off outer cover, rotate connector block through 180°. Replace cover and tighten screw. How to Calculate the Flow Rate For obtaining the flow rate, refer to front matter 42 to 45. Used as a 3 Port Valve Caution Plugging one of the cylinder ports (A or B) enables use as a normally closed (N.C.) or normally open (N.O.) 3 port valve. It is convenient when 3 port valve is needed on a manifold, etc., but it can’t be used in special applications such as using as a non-leakage valve. Use it with the exhaust port leaving open. How to Exchange Solenoid Valves, Pilot Valve Assemblies How to exchange solenoid valves . Loosen set screw and take solenoid valve out vertically, otherwise it may cause damage to the solenoid valve. Never remove valve at an angle. . When mounting solenoid valve on to the base, plug pin assembly (base-side) into receptacle assembly (body-side) vertically. Series VFR2000 Series VFR3000/4000/5000 Series VFR6000 How to exchange pilot valve assemblies . Possible to exchange pilot valve assemblies like the following figures. Note) Do not change the rated voltage. Series VFR2000 Series VFR3000/4000/5000 Series VFR6000 (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) Plug Type of actuation B port A port N.C. N.O. Number of solenoids Double Single VFR2000/3000/4000 VFR2000/3000/4000 VFR5000/6000 VFR5000/6000 (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) A 1680