【DO!BOOK・ページリンク】 1-p1585-1683-vfr2000_en 96 / 100 10秒後にBOOKのページに移動します |
|
Socket part no. DXT170-71-1 Groove Pin Pin Cover Cover DC indicator Lever Connector DC coil: Black + Red, . Black Red Lead wire Connector Hook Lead wire Socket Light/Surge voltage suppressor Light/Surge voltage suppressor Light/Surge voltage suppressor Light/Surge voltage suppressor Light/Surge voltage suppressor Light/Surge voltage suppressor Light/Surge voltage suppressor Light/Surge voltage suppressor 0.2 to 0.33 mm2 Max. cover diameter: o1.7 mm Insulation Socket Lead wire Hook Core wire crimping area Crimping area Core wire Voltage Light/Surge voltage suppressor Single solenoid Double solenoid Single solenoid Double solenoid AC 24 VDC or less Voltage Light/Surge voltage suppressor Single solenoid Double solenoid Single solenoid Double solenoid AC 24 VDC or less Table (1) Series VFR2000 (VFR2ュ00) Series VFR3000/4000 (VFR3ュ0 10-F D,VFR4ュ0 10-F D) Series VFR5000/6000 (VFR5ュ0 10-F D,VFR6ュ0 10-F D) Table (3) Series VFR2000 (VFR2ュ10) Series VFR3000/4000 (VFR3ュ40,VFR4ュ40) Table (2) Series VFR3000/4000 (VFR3ュ10-E,VFR4ュ10-E) Series VFR5000/6000 (VFR5ュ10-E,VFR6ュ10-E) Voltage Light/Surge voltage suppressor AC 24 VDC or less Plug Connector Lead Wire Length Standard length is 300 mm, but the following lengths are also available. How to Order Connector Assembly DXT170 80 A Lead wire color Symbol 123 Lead wire with socket Blue (2 pcs.) Red (2 pcs.) Gray (2 pcs.) Note Nil Sockets (2 pcs.) only Without lead wire For 100 VAC For 200 VAC Other VAC 4 Red: + Black: . For DC Lead wire length Nil 6 10 15 20 25 30 300 Symbol Lead wire length (L mm) 600 1000 1500 2000 2500 3000 Series VFR5000/6000 Plug-in type (VFR5ュ00/6ュ00) Non plug-in type (VFR5ュ10/6ュ10) Attaching and Detaching Connectors Light/Surge Voltage Suppressor Series VFR2000 Attaching and Detaching Lead Wires with Sockets Attaching and Detaching Lead Wires with Sockets 1. To attach a connector, hold the lever and connector unit between your fingers and insert straight onto the pins of the solenoid valve so that the lever’s pawl is pushed into the groove and locks. 2. To detach a connector, remove the pawl from the groove by pushing the lever downward with your thumb, and pull the connector straight out. Refer to table 1 for “Series VFR2000 Plug-in type”, “VFR3ュ 0, VFR4ュ 0 type of Series VFR3000/4000” and “VFR5000/6000”, and table 2 for “Series VFR2000 Non plug-in type” and “VFR3ュ40, VFR4ュ40 type of Series VFR3000/4000”. Peel 3.2 to 3.7 mm of the tip of lead wire, enter the core wires neatly into a socket and crimp it with a special crimp tool. Be careful so that the cover of lead wire does not enter into the crimping part. 1. Attaching Insert the sockets into the square holes of the connector (with + and . indication) and, continue to push the sockets all the way in until the lock by hooking into the seats in the connector. (When they are pushed in, their hooks open and they are locked automatically.) Then confirm that they are locked by pulling lightly on the lead wires. 2. Detaching To detach a socket from a connector, pull out the lead wire while pressing the socket’s hook with a stick having a thin tip (approx. 1 mm). If the socket will be used again, first spread the hook outward. 01 01 Series VFR3000, 4000 Plug-in type (VFR2ュ00) Non plug-in type (VFR2ュ10) . Light/Surge voltage suppressor is not available for grommet type. For grommet type with surge voltage suppressor, refer to page 1678. Plug-in type (VFR3ュ00/4ュ00) Non plug-in type (VFR3ュ10/4ュ10) Non plug-in type (VFR3ュ40/4ュ40) Series VFR2000/3000/4000/5000/6000 Specific Product Precautions 2 Be sure to read before handling. Refer to front matter 53 for Safety Instructions Instructions and pages 3 to 8 for 3/4/5 Port Solenoid Valve Precautions. How to Order Include the connector assembly part number together with the part number for the plug connector’s solenoid valve without a connector. |