【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   94 / 100

BOOKをみる

10秒後にBOOKのページに移動します


1 2 2 position double 3 3 position closed center 4 3 position exhaust center 5 3 position pressure center 2 position single (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) Piping (P, A, B, EA, EB port) Port size (P, A, B port) Nil 03 Without sub-plate 04 . EA, EB port: 3/8 3 8 1 2 Nil B . Side ported Bottom ported . Semi-standard : Bottom ported is not available for external pilot. Refer to the standard product for product specifications, dimensions and model selection procedures. Symbol Pilot type Nil R . Internal pilot External pilot . Semi-standard Coil rated voltage Electrical entry Option Nil Z None With light/surge voltage suppressor D: DIN terminal Conforming to CSA standard Non plug-in 30 Thread type Nil F G Rc N NPT T NPTF Pilot valve manual override . Semi-standard Nil: Non-locking push type A.: Non-looking push type A (Extended) B.: Locking type B (Tool required) C.: Locking type C (Lever) Body option 0 1 . Standard Direct manual override . Semi-standard VFR4 4 1 D 03 Individual 0 electrical entry 1 2 3 . 4 . 5 6 . 7 . 100 VAC, 50/60 Hz 200 VAC, 50/60 Hz 110 to 120 VAC, 50/60 Hz 220 VAC, 50/60 Hz 24 VDC 12 VDC 240 VAC, 50/60 Hz . Semi-standard 5 Port Pilot Operated Solenoid Valve Rubber Seal, Non Plug-in Series VFR4000 How to Order 1677 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR