【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   93 / 100

BOOKをみる

10秒後にBOOKのページに移動します


(A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) 1 2 2 position double 3 3 position closed center 4 3 position exhaust center 5 3 position pressure center 2 position single Refer to the standard product for product specifications, dimensions and model selection procedures. Symbol . Semi-standard Port size (P, A, B, EA, EB port) Nil 02 Without sub-plate 03 1 4 3 8 Pilot type Nil R . Internal pilot External pilot . Semi-standard Body option 0 Standard Coil rated voltage 1 2 3 . 4 . 5 6 . 7 . 100 VAC, 50/60 Hz 200 VAC, 50/60 Hz 110 to 120 VAC, 50/60 Hz 220 VAC, 50/60 Hz 24 VDC 12 VDC 240 VAC, 50/60 Hz . Semi-standard Electrical entry Option Nil Z None With light/surge voltage suppressor D: DIN terminal Piping (P, A, B, EA, EB port) Nil Side ported B . Bottom ported . For bottom ported: 1/4 Conforming to CSA standard Non plug-in 30 VFR3 1 4 0 1 D 02 Individual electrical entry Thread type Nil F G Rc N NPT T NPTF Pilot valve manual override . Semi-standard Nil: Non-locking push type A.: Non-looking push type A (Extended) B.: Locking type B (Tool required) C.: Locking type C (Lever) 5 Port Pilot Operated Solenoid Valve Rubber Seal, Non Plug-in Series VFR3000 How to Order 1676