【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   92 / 100

BOOKをみる

10秒後にBOOKのページに移動します


(A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) 1 2 2 position double 3 3 position closed center 4 3 position exhaust center 5 3 position pressure center 2 position single Refer to the standard product for product specifications, dimensions and model selection procedures. Piping (P, A, B, EA, EB port) Nil Side ported . Semi-standard Port size (P, A, B port) Nil 01 Without sub-plate 02 EA, EB port: 1/8 1 8 1 4 Thread type Nil NTF NPT NPTF G Rc Conforming to CSA standard Non plug-in VFR2 1 10 1 D Symbol Pilot type Nil R . Internal pilot External pilot Coil rated voltage 1 2 3 . 4 . 5 6 . 7 . 100 VAC, 50/60 Hz 200 VAC, 50/60 Hz 110 to 120 VAC, 50/60 Hz 220 VAC, 50/60 Hz 24 VDC 12 VDC 240 VAC, 50/60 Hz . Semi-standard Electrical entry D: DIN terminal Pilot valve manual override . Semi-standard Nil: Non-locking push type B.: Locking type B (Tool required) C.: Locking type C (Lever) 02 Nil Z None With light/surge voltage suppressor . Option (External pilot is available only on sub-plate type.) 30 How to Order Non plug-in type A.: Non-looking push type A (Extended) 5 Port Pilot Operated Solenoid Valve Rubber Seal, Non Plug-in Series VFR2000 Option 1675 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR