【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   88 / 100

BOOKをみる

10秒後にBOOKのページに移動します


Plug-in VFR6000 P Non plug-in VFS6000 S Piping port (P, A, B, EA, EB port) 06 10 1 Note) . Not applicable for external pilot. . Not applicable for bottom ported. . Mounting bolt and gasket are not included. 3 4 Rc NPT Nil N T NPTF F G Thread type VFR6110-10 Tube x Length Speed controller Silencer Series CS1/CS2 SGP25A x 1 m AS600-10 AN600-10 Conditions Series VFR6100-10 Average speed (mm/s) 800 700 600 500 400 300 200 100 0 Bore size Series CS1/CS2 Pressure 0.5 MPa Load factor 50% Stroke 300 mm o125 o140 o160 o180 o200 o250 o300 10 10 Use as a guide for selection. Please confirm the actual conditions with SMC Sizing Program. Perpendicular, upward actuation Horizontal actuation . It is when the cylinder is extending that is meter-out controlled by speed controller which is directly connected with cylinder, and its needle valve with being fully open. . The average velocity of the cylinder is what the stroke is divided by the total stroke time. . Load factor: ((Load mass x 9.8)/Theoretical force) x 100% How to Order Sub-plate Assembly Cylinder Speed Chart Series VFR6000 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in 1671 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR