【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   86 / 100

BOOKをみる

10秒後にBOOKのページに移動します


Caution When double solenoid is used, spool valve should be mounted horizontally. If there are vibrations, spool valve should be mounted perpendicular to the vibration direction. (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) [Option] Non plug-in type Plug-in type Standard Specifications Fluid Inrush Holding Air 0.2 to 0.9 MPa 0.1 to 0.9 MPa .10 to 50°C (No freezing. Refer to page 5.) Non-lube (1) Non-locking push type 300/50m/s2 (2) Dustproof 100, 200 VAC (50/60 Hz), 24 VDC .15 to .10% of rated voltage 5.6 VA/50 Hz, 5.0 VA/60 H 3.4 VA/50 Hz, 2.3 VA/60 Hz 1.8 W (2.04 W: With light/surge voltage suppressor) Conduit terminal Grommet terminal, DIN terminal Plug-in type Non plug-in type Operating pressure range 2 position single/3 position 2 position double Ambient and fluid temperature Lubrication Manual override Impact/Vibration resistance Enclosure Coil rated voltage Allowable voltage fluctuation Apparent power (AC) (3) Power consumption (DC) (3) Electrical entry Electricity specifications Valve specifications Note 1) Use turbine oil Class 1 (ISO VG32), if lubricated. Note 3) At rated voltage Note 2) Impact resistance: No malfunction occurred when it is tested with a drop tester in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Values at the initial period) Vibration resistance: No malfunction occurred in a one-sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Values at the initial period) Note 1) [ ]: Denotes the normal position. Note 2) Min. operating frequency is once in 30 days. Note 3) Based on dynamic performance test, JIS B 8375-1981. (Coil temperature: 20°C, at rated voltage, without surge voltage suppressor) Note 4) For VFR6ュ00-ュFZ-06, ( ): VFR6ュ10-ュDZ-06 Option Specifications Main valve manual override Coil rated voltage Option Direct manual override 110 to 120, 220, 240 VAC 50/60 Hz 12 VDC With light/surge voltage suppressor Type of actuation Single Double Closed center Pressure center Exhaust center Model Plug-in Non plug-in Port size Flow characteristics (1) 1 → 4/2 (P → A/B) C [dm3/ (s・bar)] b Cv C [dm3/ (s・bar)] b Cv 4/2 → 5/3 (A/B → EA/EB) 3 4 3 4 3 4 3 4 (2) Max. operating cycle (Hz) (3) Response time (ms) (4) Weight (kg) 2 3 4 1 100 or less 150 or less 4.73 (4.56) 2 100 or less 4.78 (4.61) 1 150 or less 4.72 (4.55) 4.72 (4.55) 1 40 38 40 39 38 [20] 0.12 0.14 0.14 0.17 0.10 [0.44] 9.1 8.9 9.2 9.3 8.7 [5.7] 41 42 [40] 41 39 40 0.15 0.12 [0.15] 0.17 0.15 0.16 9.6 9.6 [9.4] 9.7 9.3 9.3 150 or less 4.72 (4.55) VFR610ュ VFR620ュ VFR630ュ VFR640ュ VFR650ュ VFR611ュ VFR621ュ VFR631ュ VFR641ュ VFR651ュ Model Type of actuation Effective area (mm2) 191 191 180 P → A, B: 178 A, B → EA, EB: 212 Normal position: 193 P → A, B: 183 Normal position: 82 A, B → EA, EB: 199 Single Double Closed center Pressure center Exhaust center Model Plug-in Non plug-in Port size 1 1 1 1 1 VFR610ュ VFR620ュ VFR630ュ VFR640ュ VFR650ュ VFR611ュ VFR621ュ VFR631ュ VFR641ュ VFR651ュ 3 position 2 position 3 position 2 position Symbol 2 position 3 position Single Closed center Double Exhaust center Pressure center 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in Series VFR6000 (A)4 2(B) 1 (P) (EA)5 3(EB) 1669 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR B