【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   83 / 100

BOOKをみる

10秒後にBOOKのページに移動します


4 x 1/8 (PE port) (Electrical entry) Manual override (Non-locking) o2, 3 L1 L2 COM terminal 9 179 91 20 Manual override (Non-locking) 125 194 . 250 o135 A B A B B B A A A A A A B B B B A B EA EB PE PE P X n 3 2 1 Stations AMC810-14 Exhaust cleaner (Option) Light/Surge voltage suppressor 204 235.5 4 60 60 (72) 11 R5.5 U side D side R 11/2 209 176.5 105.5 70 [71.5] 24 [23] 21 2n x 1/2, 3/4 (A, B port) 71.5 6 [2] (Pitch) P = 51 D side U side 1 2 3 n Stations Manual override (Non-locking) 179 91 20 Common terminal . 250 125 194 o135 37 37 103 72 61 43 2n x 3/4 (P port) External pilot port 1/8 31 50 81 67 2 x G 11/4 (Electrical entry) 179 91 20 L1 9 L2 n 3 2 1 Stations 125 194 . 250 o135 AMC810-14 Exhaust cleaner (Option) Manual override (Non-locking) 60 60 11 (72) 144 R5.5 U side R 11/2 209 D side 105.5 176.5 A A A B B B A A A A B B B B 2n x 1/2, 3/4 (A, B port) 70 [71.5] 24 [23] 21 71.5 6 [2] (Pitch) P = 51 D side U side 1 2 3 n Stations 91 20 179 194 125 . 250 o135 External pilot port 1/8 4 x 1/8 (PE port) 37 37 61 43 72 2 x 3/4 (P port) 67 31 50 81 EA PE PE EB P X Non plug-in type: VV5FR5-10- Station 1- Port size - CD CU D side mounting U side mounting [ ] = A, B port 3/4 Stations L L1 L2 2 194 212 3 245 263 4 296 314 5 347 365 6 398 416 7 449 467 8 500 518 9 551 569 10 602 620 Formula L1 = 51 x n + 92 L2 = 51 x n + 110 n: Stations Plug-in type: VV5FR5-01T- Station 1- Port size - CD CU D side mounting U side mounting [ ] = A, B port 3/4 Manifold with Exhaust Cleaner: Plug-in Type/Non Plug-in Type Series VFR5000 1666