【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   82 / 100

BOOKをみる

10秒後にBOOKのページに移動します


Note) Electrical entry and light/surge voltage suppressor: D, DZ, F, FZ only. Manifold with Exhaust Cleaner Manifold Wiring Applicable valve model VFR5ュ00-ュF(-Q) VFR5ュ10-ュD(-Q), VFR5ュ10-ュE Porting specifications Stations A, B port P port Plug-in type: VV5FR5-01ュ(-Q) Non plug-in type: VV5FR5-10(-Q) With terminal block With multi-connector With D-sub connector DIN terminal Grommet terminal Common SUP/Common EXH Side: 1/2, 3/4, Bottom: 1/2 (Option) 2 to 10 (1) Applicable exhaust cleaners AMC810-14 (Connecting port R 1 1/2) (2) Note 1) With multi connector, or with D-sub connector: 8 stations max. Note 2) Exhaust cleaner: Not attached. Side: 3/4 EXH: 1 1/2 Manifold Specifications How to Order 10 06 1 04 CD Series VFR5000 Manifold Symbol Symbol 1 2 Side Bottom . Passage Porting specifications P EA, EB (A, B) Common Common . Semi-standard VV5FR5 Base type/Electrical entry Plug-in type With Terminal block Plug-in type with multi-connector 01T 01C Plug-in type with D-sub connector Non plug-in type 01F 10 Symbol CD CU D side U side Exhaust cleaner mounting direction D side mounting U side mounting Exhaust cleaner mounting direction Symbol Applicable base D Nil U 01C, 01F 01T, 10 With connector D side mounting None U side mounting Connector mounting direction 2 stations 10 stations 02 10 Stations . Base 01T, 10: 2 to 10 stations . Base 01C/01F: 2 to 8 stations Port size Symbol 04 06 P, EA, EB A, B . M Mixed 3 4 3 4 1 2 . For bottom ported: 1/2 only. . Protection of work environment . Reduction of valve exhaust noise of 35 dB or more . Drainage and mist are collected. (99.9% or more) . Piping work is reduced. Plug-in type Non Plug-in type Exhaust cleaner (Option) Exhaust cleaner (Option) Rc NPT Nil N T NPTF F G Thread type Caution When using exhaust cleaner, mount it downwards. Instruct by specifying the valves and blanking plate to be mounted on the manifold along with the manifold base model no. VV5FR5-01T-061-04-CD 1 set (Manifold part no.) .VFR5100-5FZ 3 sets (2 position single part no.) .VFR5200-5FZ 2 sets (2 position double part no.) .VVFS5000-10A 1 set (Blanking plate assembly part no.) .AMC810-14 1 set (Exhaust cleaner part no.) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. Valve arrangement is counted from the D side. When ordering, specify the part nos. in order from the 1st. station in the D side. When entry of part numbers becomes complicated, indicate on the manifold specification sheet. Valve arrangement is counted from the D side. When ordering, specify the part nos. in order from the 1st. station in the D side. When entry of part numbers becomes complicated, indicate on the manifold specification sheet. VV5FR5-10-061-04-CU 1 set (Manifold part no.) .VFR5110-5E 3 sets (2 position single part no.) .VFR5210-5E 2 sets (2 position double part no.) .VVFS5000-10A 1 set (Blanking plate assembly part no.) .AMC810-14 1 set (Exhaust cleaner part no.) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. Plug-in type with terminal block: 6 stations Non plug-in type: 6 stations How to Order Manifold Assembly CE-compliant Q CE-compliant Nil . U side D side Note) Electrical entry and light/surge voltage suppressor: D, DZ, F, FZ only [Option] Series VFR5000 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in 1665 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR