【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   81 / 100

BOOKをみる

10秒後にBOOKのページに移動します


Manual override (Non-locking) Light/Surge voltage suppressor B B B B A A A A A A A B B B B B B B A A A A PE X PE EA P EB 11 11 71.5 (Pitch) P = 51 58 28 2n x 1/2 20 Plug assembly: VVFS2000-30A-ュ (Option: Refer to page 1683.) Stations n 3 2 1 235.5 204 4 (72) 60 11 60 R5.5 U side L1 L2 9 D side 105.5 176.5 209 2n x 1/2, 3/4 (A, B port) 21 (Pitch) P = 51 6 [2] 71.5 24 [23] 70 [71.5] External pilot port 1/8 31 50 67 81 91 114 179 6 x 3/4 (P, EA, EB port) 37 37 61 43 103 72 4 x 1/8 (PE port) B B B B A A A A B B B A A A B B B B A A A A PE X PE EA P EB 11 11 71.5 (Pitch) P = 51 58 28 2n x 1/2 Manual override (Non-locking) 20 Plug assembly: VVZS3000-21A-ュ (Option: Refer to page 1326.) Stations n 3 2 1 Light/Surge voltage suppressor 235.5 204 (72) 60 4 11 60 U side L1 L2 D side 105.5 176.5 209 R5.5 (Pitch) 71.5 P = 51 6 [2] 21 24 [23] 70 [71.5] 2n x 1/2, 3/4 (A, B port) 9 1/8 External pilot port 31 67 50 81 91 114 179 6 x 3/4 (P, EA, EB port) 37 37 61 43 103 72 4 x 1/8 (PE port) Plug-in type/With multi-connector: VV5FR5-01CD- Station 1- Bore size , VV5FR5-01CU- Station 1- Bore size Formula for manifold weight M = 0.916n + 1.709 (kg) n: Stations . For wiring specifications, refer to page 1683. Bottom ported: VV5FR5-01C D - Station 2- Bore size CU [ ] = A, B port 3/4 Plug-in type/With D-sub connector: VV5FR5-01FD- Station 1- Bore size , VV5FR5-01FU- Station 1- Bore size Formula for manifold weight M = 0.916n + 1.633 (kg) n: Stations Stations L L1 L2 2 194 212 3 245 263 4 296 314 5 347 365 6 398 416 7 449 467 8 500 518 Formula L1 = 51 x n + 92 L2 = 51 x n + 110 . For wiring specifications, refer to page 1683. Bottom ported: VV5FR5-01 F D - Station 2- Bore size FU [ ] = A, B port 3/4 n: Station Series VFR5000 Manifold/Plug-in type: With Multi-connector/With D-sub connector 1664