【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   80 / 100

BOOKをみる

10秒後にBOOKのページに移動します


Common terminal 2n x 1/2 Light/Surge voltage suppressor A A A A B B B B B B B B A A A A A B B B A A 11 11 71.5 (Pitch) P = 51 58 28 Manual override (Non-locking) 20 91 114 179 235.5 (72) 60 11 60 204 4 U side R5.5 L2 9 L1 D side 105.5 176.5 209 Stations 21 P = 51 (Pitch) 6 [2] 71.5 2n x 1/2, 3/4 (A, B port) 24 [23] 70 [71.5] 3 2 1 n 2 x G 11/4 (Lead wire electrical entry) 1/8 External pilot port 4 x 1/8 (PE port) 31 50 67 81 6 x 3/4 (P, EA, EB port) 37 37 43 72 61 103 PE X PE EA P EB B B B B A A A A B B B B A A A A PE X PE EA P EB X PE PE EA P EB B B B A A A 24 [23] 70 [71.5] 6 [2] 71.5 21 P = 51 (Pitch) 2n x 1/2, 3/4 (A, B port) U side D side 9 L2 L1 R5.5 144 (72) 60 11 60 (Lead wire electrical entry) o2.3 Stations n 3 2 1 105.5 176.5 209 Manual override (Non-locking) 20 114 91 179 2n x 1/2 28 58 11 11 71.5 (Pitch) P=51 1/8 External pilot port 4 x 1/8 (PE port) 81 67 50 31 6 x 3/4 (P, EA, EB port) 37 37 43 72 61 Light/Surge voltage suppressor (For DZ) Max. 10 28.5 Applicable cable O.D. o6.8 to o10 G 1/2 4 x 1/8" (PE port) 6 x 3/4" (P, EA, EB port) 1/8" External pilot port 37 37 61 43 72 31 50 67 81 205.5 194 Plug-in type (With terminal block): VV5FR5-01T- Station 1- Bore size Non plug-in type: VV5FR5-10- Station 1- Bore size Formula for manifold weight M = 0.911n + 1.621 (kg) n: Station [ ] = A, B port 3/4 Bottom ported: VV5FR5-01T- Station 2- Bore size Bottom ported: VV5FR5-10- Station 2- Port size [ ] = A, B port 3/4 DIN terminal Grommet with terminal Stations L L1 L2 2 194 212 3 245 263 4 296 314 5 347 365 6 398 416 7 449 467 8 500 518 9 551 569 10 602 620 Formula L1 = 51 x n + 92 L2 = 51 x n + 110 n: Station Manifold: Plug-in Type/Non Plug-in Type Formula for manifold weight M = 0.811n + 1.231 (kg) n: Stations Series VFR5000 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in 1663 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR