【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   79 / 100

BOOKをみる

10秒後にBOOKのページに移動します


Manifold/Option Parts Assembly Body type Plug-in type VVFS5000-P-04-1 Non plug-in type Part no. VVFS5000-P-04-2 Individual SUP spacer Supply port can be located at each valve individually after individual SUP spacer is mounted on manifold block. Individual EXH spacer Exhaust port can be located at each valve individually after individual EXH spacer is mounted on manifold block. (Common EXH type) SUP block disk When 2 or more pressures (high and low) are supplied to one manifold, insert a disk between the stations which are supplied different pressures. EXH block disk Use exhaust blocks to eliminate back flow to other stations. Use supply disks to operate two pressures on the same manifold. Body type Plug-in type VVFS5000-R-04-1 Non plug-in type Part no. VVFS5000-R-04-2 Body type Plug-in type AXT628-12A Non plug-in type Part no. Body type Plug-in type AXT512-14-1A Non plug-in type Part no. Body type Plug-in type VVFS5000-20A-1 Non plug-in type Part no. VVFS5000-20A-2 Throttle valve spacer Mount interface speed control on manifold block. Cylinder speed can be controlled by metered out flow. Interface regulator When interface regulator is mounted on manifold block, regulation to that valve is possible. (Refer to “Flow Characteristics” on page 1681 before operation.) Blanking plate It is used by attaching on the manifold block for being prepared for removing a valve for maintenance reasons or planning to mount a spare valve, etc. Body type Plug-in type ARBF5050-00-P-1 Non plug-in type ARBF5050-00-P-2 ARBF5050-00-A-1 ARBF5050-00-A-2 ARBF5050-00-B-1 ARBF5050-00-B-2 P port regulation A port regulation B port regulation Body type Plug-in type VVFS5000-10A Non plug-in type Part no. Series VFR5000 EXH block disk SUP block disk Manifold Option With exhaust cleaner Plug-in type/Non plug-in type . High noise reduction effect: 35 dB or more . Drainage and mist are collected (99.9% or more). . Piping work is reduced. For details, refer to page 1665. 1662