【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   78 / 100

BOOKをみる

10秒後にBOOKのページに移動します


Note) Electrical entry and light/surge voltage suppressor: F, FZ only. Note) Electrical entry and light/surge voltage suppressor: D, DZ only. Plug-in Type: With D-sub Connector (For wiring specifications, refer to page 1683.) . Wide range of interchangeability (D-sub connector (25P) conforming to MIL standard) . Quick wiring permits easier installation. Non Plug-in Type: Grommet Terminal, DIN Terminal . Wiring for every valve Note) Manifold base is common for Series VFS5000. Terminal block is not required. VV5FR5 10 Non plug-in type 05 1 Series VFR5000 Manifold 2 stations 10 stations 02 10 Stations Symbol Symbol 1 2 Side Bottom . Passage Porting specifications P EA, EB (A, B) Common Common . Semi-standard Port size Symbol 04 06 P, EA, EB A, B . M Mixed 3 4 3 4 1 2 . For bottom ported: 1/2 only. Rc NPT Nil N T NPTF F G Thread type VV5FR5 01F Plug-in type with D-sub connector Series VFR5000 Manifold 2 stations 8 stations 02 08 . Stations D side mounting U side mounting D U Connector mounting direction . Max: 8 stations Symbol Symbol 1 2 Side Bottom . Passage Porting specifications P EA, EB (A, B) Common Common . Semi-standard Port size Symbol 04 06 P, EA, EB A, B . M Mixed 3 4 3 4 1 2 . For bottom ported: 1/2 only. Plug assembly (Option) Refer to page 1683. Rc NPT Nil N T NPTF F G Thread type D 06 1 04 04 D-sub connector U side D side DIN terminal Grommet terminal CE-compliant Q CE-compliant Nil . CE-compliant Q CE-compliant Nil . Note) Electrical entry and light/surge voltage suppressor for CE-compliant non plug-in type : D, DZ, F, FZ only. [Option] Manifold Specifications Series VFR5000 1661 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR