【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   77 / 100

BOOKをみる

10秒後にBOOKのページに移動します


Base model Wiring . With terminal block . With multi-connector . With D-sub connector . Grommet terminal . DIN terminal Porting specifications Port size Rc A, B port Side/ Bottom A, B Stations 2 to 10 2 to 8 2 to 10 Applicable valve model VFR5ュ0ュ-ュF(-Q) VFR5ュ1ュ-ュE VFR5ュ1ュ-ュD(-Q) Plug-in type VV5FR5-01ュ(-Q) Non plug-in type VV5FR5-10(-Q) P, EA, EB 3 4 1 2 , 3 4 Manifold Specifications [Option] How to Order Manifold Assembly Instruct by specifying the valves, blanking plate and manifold option parts assembly to be mounted on the manifold along with the manifold base model no. Plug-in Type: With Terminal Block Plug-in Type: With Multi-connector (For wiring specifications, refer to page 1683.) . Since lead wires of solenoid valve are connected with the terminals on upper surface of terminal block corresponding lead wires from power source can be wired at the bottom of terminal block. . Master connection of power and solenoid valves. . Quick wiring permits ease of installation. VV5FR5 01T Plug-in type with terminal block 06 1 04 Series VFR5000 Manifold 2 stations 10 stations 02 10 Stations VV5FR5 01C Plug-in Type with multi-connector D 05 1 04 Series VFR5000 Manifold D side mounting U side mounting D U Connector mounting direction Symbol Symbol 1 2 Side Bottom . Passage Porting specifications P EA, EB (A, B) Common Common . Semi-standard Port size Symbol 04 06 P, EA, EB A, B . M Mixed 3 4 3 4 1 2 . For bottom ported: 1/2 only. Plug assembly (Option) Refer to page 1683. 2 stations 8 stations 02 08 . Stations . Max: 8 stations Port size Symbol 04 06 P, EA, EB A, B . M Mixed 3 4 3 4 1 2 . For bottom ported: 1/2 only. VV5FR5-10T-061-04 (-Q) 1 set (Manifold part number) .VFR5100-5FZ (-Q) 3 sets (2 position single) .VFR5200-5FZ (-Q) 2 sets (2 position double) .VVFS5000-10A 1 set (Blanking plate assembly part no.) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. Valve arrangement is counted from the D side. When ordering, specify the part nos. in order from the 1st. station in the D side. When entry of part numbers becomes complicated, indicate on the manifold specification sheet. Valve arrangement is counted from the D side. When ordering, specify the part nos. in order from the 1st. station in the D side. When entry of part numbers becomes complicated, indicate on the manifold specification sheet. VV5FR5-10-061-04 (-Q) 1 set (Manifold part number) .VFR5110-5D (-Q) 5 sets (2 position single) .VFR5410-5D (-Q) 1 set (3 position exhaust center) .VVFS5000-R-04-2 1 set (Individual EXH spacer) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. Plug-in type with terminal block: 6 stations Non plug-in type: 6 stations Rc NPT Nil N T NPTF F G Thread type Rc NPT Nil N T NPTF F G Thread type Symbol Symbol 1 2 Side Bottom . Passage Porting specifications P EA, EB (A, B) Common Common . Semi-standard CE-compliant Q CE-compliant Nil . CE-compliant Q CE-compliant Nil . Series VFR5000 Manifold Specifications ・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・ Terminal block Conduit porting Multi-connector U side D side 1660