【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   73 / 100

BOOKをみる

10秒後にBOOKのページに移動します


Cylinder Speed Chart Use as a guide for selection. Please confirm the actual conditions with SMC Sizing Program. Series VFR5100-06 Average speed (mm/s) 800 700 600 500 400 300 200 100 0 Bore size Series CS1/CS2 Pressure 0.5 MPa Load factor 50% Stroke 300 mm o125 o140 o160 o180 o200 o250 o300 VFR5110-06 Tube x Length Speed controller Silencer Series CS1/CS2 SGP20A x 1 m AS500-06 AN500-06 Conditions Plug-in VFR5000 P Non plug-in VFS5000 S Plug-in VFR5000 P B Non plug-in VFS5000 S B Pilot type Nil R External pilot Internal pilot Piping port 03 04 06 Note) . Bottom ported is not available for external pilot. . Mounting bolts and gaskets are not included. 3 8 1 2 3 4 Rc NPT Nil N T NPTF F G Thread type 06 06 06 06 . It is when the cylinder is extending that is meter-out controlled by speed controller which is directly connected with cylinder, and its needle valve with being fully open. . The average velocity of the cylinder is what the stroke is divided by the total stroke time. . Load factor: ((Load mass x 9.8)/Theoretical force) x 100% Perpendicular, upward actuation Horizontal actuation How to Order Sub-plate Assembly Series VFR5000 1656