【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   72 / 100

BOOKをみる

10秒後にBOOKのページに移動します


(A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) Plug-in VFR5 5 F 06 Non plug-in VFR5 D Symbol 1 2 position single 2 2 position double 3 3 position closed center 4 3 position exhaust center 5 3 position pressure center F: Plug-in type, conduit type Electrical entry Option Nil Z None With light/surge voltage suppressor Pilot valve Manual override Porting specifications Nil B . Side ported Bottom ported Port size Nil 03 Without sub-plate 04 06 3 8 1 2 Pilot type Nil R Internal pilot External pilot Body option 0 1 . Standard Direct manual override . Semi-standard Coil rated voltage 3 2 1 4 5 6 7 100 VAC, 50/60 Hz 200 VAC, 50/60 Hz 110 to 120 VAC, 50/60 Hz 220 VAC, 50/60 Hz 24 VDC 12 VDC 240 VAC, 50/60 Hz . Semi-standard Electrical entry E: Grommet terminal Nil: Non-locking push type 06 0 1 0 1 A .: Non-locking push type A (Extended) B .: Locking type B (Tool required) C .: Locking type C (Lever) D: DIN terminal 1 SF4 1 F 70 100 VAC, 50/60 Hz Symbol Rated voltage 200 VAC, 50/60 Hz 110 to 120 VAC, 50/60 Hz 220 VAC, 50/60 Hz 24 VDC 12 VDC 240 VAC, 50/60 Hz 1 2 3 4 5 6 7 Nil B A C Non-locking push type Non-locking push type A (Extended) Locking type B (Tool required) Locking type C (Lever) Coil rated voltage Manual override 3 4 Rc NPT Nil N T NPTF F G Thread type CE-compliant Q CE-compliant Note) Nil . Note) Electrical entry and light/surge voltage suppressor: D, DZ, F, FZ only. CE-compliant Q CE-compliant Nil . . In the case of external pilot (Option), bottom piping is not available. How to Order How to Order Pilot Valve Assembly CE-compliant CE-compliant . Note) Electrical entry: D, F only. For other rated voltages, please consult with SMC. Note) Electrical entry and light/surge voltage suppressor: D, DZ, F, FZ only. [Option] Series VFR5000 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in For other rated voltages, please consult with SMC. 1655 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR A