【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   71 / 100

BOOKをみる

10秒後にBOOKのページに移動します


Standard Specifications Option Specifications Fluid Inrush Holding Air 0.2 to 0.9 MPa 0.1 to 0.9 MPa .10 to 50°C (No freezing. Refer to page 5.) Non-lube (1) Non-locking push type Unrestricted 300/50m/s2 (2) Dustproof 100, 200 VAC (50/60 Hz), 24 VDC .15 to .10% of rated voltage 5.6 VA/50 Hz, 5.0 VA/60 Hz 3.4 VA/50 Hz, 2.3 VA/60 Hz 1.8 W (2.04 W: With light/surge voltage suppressor) Conduit terminal Grommet terminal, DIN terminal Plug-in type Non plug-in type Operating pressure range 2 position single/3 position 2 position double Ambient and fluid temperature Lubrication Manual override Mounting orientation Impact/Vibration resistance Enclosure Coil rated voltage Allowable voltage fluctuation Apparent power (AC) (3) Power consumption (DC) (3) Electrical entry Note 1) Use turbine oil Class 1 (ISO VG32), if lubricated. Note 3) At rated voltage Note 2) Impact resistance: No malfunction occurred when it is tested with a drop tester in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Values at the initial period) Vibration resistance: No malfunction occurred in a one-sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Values at the initial period) Pilot type Manual override Coil rated voltage Option Pilot valve Main valve Note) Operating pressure: Pilot pressure: 2 position 0 to 0.9 MPa 2 position single 0.2 to 0.9 MPa 3 position 0.15 to 0.9 MPa 2 position double 0.1 to 0.9 MPa 3 position 0.3 x P + 0.1 to 0.9 MPa (P: Operating pressure) Porting specifications Non-locking push type A (Extended), Locking type B (Tool required), Locking type C (Lever) Direct manual override External pilot Note) 110 to 120, 220, 240 VAC 50/60 Hz 12 VDC Bottom ported With light/surge voltage suppressor Valve specifications Electricity specifications 3 8 1 2 3 4 3 8 1 2 3 4 3 8 1 2 3 4 3 8 1 2 3 4 3 8 1 2 3 4 Note 1) [ ]: Denotes the normal position. Note 2) Min. operating frequency is once in 30 days. Note 3) Based on dynamic performance test, JIS B 8375-1981. (Coil temperature: 20°C, at rated voltage, without surge voltage suppressor) Note 4) For VFR5ュ00-ュFZ-06, ( ): VFR5ュ10-ュDZ-06 Model C [dm3/(s・bar)] b Cv C [dm3/(s・bar)] b Cv 17 0.36 4.7 18 0.40 5.0 20 0.28 5.2 23 0.32 6.2 23 0.27 5.8 25 0.21 6.2 16 0.37 4.6 18 0.41 5.1 20 0.27 5.2 23 0.32 6.1 23 0.26 5.8 25 0.20 6.1 15 0.38 4.1 16 0.31 4.3 17 18 0.31 0.28 4.6 4.7 20 21 0.33 0.30 5.4 5.4 14 0.38 3.6 17 [16] 0.39 [0.35] 4.8 [4.3] 17 0.29 4.6 18 0.29 4.6 21 [18] 23 [20] 0.31 [0.34] 5.6 [5.0] 0.27 [0.33] 5.9 [5.2] 16 [9.4] 0.39 [0.40] 4.2 [2.6] 17 0.36 4.5 18 [9.7] 0.32 [0.45] 5.0 [2.9] 20 0.31 5.3 19 [9.2] 0.35 [0.48] 5.4 [2.8] 21 0.29 5.6 1 → 4/2 (P → A/B) 4/2 → 5/3 (A/B → EA/EB) Type of actuation Flow characteristics (1) Response (3) time (ms) Max. (2) operating cycle (Hz) Weight (4) (kg) Port size VFR510ュ VFR511ュ VFR520ュ VFR521ュ VFR530ュ VFR531ュ VFR540ュ VFR541ュ VFR550ュ 5 5 3 3 3 60 or less 60 or less 80 or less 80 or less 80 or less 1.77 (1.72) 1.88 (1.83) 1.87 (1.82) 1.87 (1.82) 1.87 VFR551ュ (1.82) Single Double Closed center Pressure center Exhaust center Model Plug-in Non plug-in 3 position 2 position (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) [Option] Non plug-in type Plug-in type Symbol 2 position 3 position Single Closed center Double Exhaust center Pressure center (A)4 2(B) 1 (P) (EA)5 3(EB) 1654 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in Series VFR5000 B