【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   6 / 100

BOOKをみる

10秒後にBOOKのページに移動します


100 VAC, 50/60 Hz 200 VAC, 50/60 Hz 110 to 120 VAC, 50/60 Hz 220 VAC, 50/60 Hz 24 VDC 12 VDC 240 VAC, 50/60 Hz Note) For other rated voltages, please consult with SMC. Note) L and M plug connectors: Max. 220 VAC Coil rated voltage 1 2 3 4 5 6 7 B A Nil C Locking type B (Tool required) Non-looking push type A (Extended) Non-locking push type Locking type C (Lever) Manual override CE-compliant Q CE-compliant Note) Nil . Note) Electrical entry and light/surge voltage suppressor: D/DZ/DO/DOZ, Y/YZ/YO/YOZ, F only CE-compliant VFR2 1 00 5 F 01 VFR2 1 10 1 E Symbol 1 2 position single 2 2 position double 3 3 position closed center 4 3 position exhaust center 5 3 position pressure center F: Plug-in type Electrical entry Pilot valve manual override . Semi-standard Electrical entry G: Grommet Nil: Non-locking push type B.: Locking type B (Tool required) C.: Locking type C (Lever) T: Conduit terminal L: L plug connector 02 Symbol F Electrical entry Indicator light Body type CEcompliant CEcompliant . . . . . . . . . . . . . . With surge voltage suppressor Non plug-in type DO DOZ . . DIN terminal D DZ . . YO YOZ . . Y YZ . . Grommet Plug-in G GS . . . . Plug-in type Electrical entry, Light/Surge voltage suppressor SF4 1 DZ 60 Symbol Electrical entry Indicator light Body type With surge voltage suppressor MO MOZ . . M plug connector M MZ . . L plug connector (Without connector) M plug connector (Without connector) Non plug-in LO type LOZ . . L plug connector L LZ . . With connector Without connector With connector Without connector Grommet terminal E EZ . . Conduit terminal T TZ . . Option A.: Non-looking push type A (Extended) CE-compliant CE-compliant . . . . . CE-compliant Note) Electrical entry and light/surge voltage suppressor: D/DZ/DO/DOZ, Y/YZ/YO/YOZ, F, FZ only. Note) Electrical entry and light/surge voltage suppressor: D/DZ/DO/DOZ, Y/YZ/YO/YOZ, F, FZ only. [Option] (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) Q CE-compliant Note) Nil . Plug-in Non plug-in Pilot type Nil R Internal pilot External pilot Coil rated voltage 1 2 3 4 5 6 7 100 VAC, 50/60 Hz 200 VAC, 50/60 Hz 110 to 120 VAC, 50/60 Hz 220 VAC, 50/60 Hz 24 VDC 12 VDC 240 VAC, 50/60 Hz Note) For other rated voltages, please consult with SMC. Note) L and M plug connectors: Max. 220 VAC DIN terminal (DIN43650B) External pilot is available only on sub-plate type. How to Order Series VFR2000 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in . Indicator light is not available for grommet type. With surge voltage suppressor is available for grommet type only. Nil Z None With light/surge voltage suppressor S . With surge voltage suppressor M: M plug connector E: Grommet terminal D, Y: DIN terminal DO,YO: DIN terminal without connector Option Nil Z None With light/surge voltage suppressor Piping (P, A, B, EA, EB port) Nil B . Side ported Bottom ported . Semi-standard Port size (P, A, B port) Nil 01 Without sub-plate 02 EA, EB port: Rc 1/8 1 8 1 4 Thread type Nil F G Rc N NPT T NPTF How to Order Pilot Valve Assembly 1589 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR