【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   68 / 100

BOOKをみる

10秒後にBOOKのページに移動します


Stations Pilot valve manual override Pilot EXH port: PE Electrical entry (External pilot port) (Po port) Pilot valve manual override U side D side Pressure switch Air release valve 222 (180.5: -MP) (Pitch) Stations (Po port) Pilot EXH port: PE (Pitch) U side D side 222 (180.5: -MP) Pressure switch Air release valve Pilot valve manual override External pilot port Plug-in type: VV5FR4-01T- Station 1- Port size -AP Voltage of air release valve Non plug-in type: VV5FR4-10- Station 1- Port size -AP Voltage of air release valve L L1 L2 3 199 211 4 242 254 5 285 297 6 328 340 7 371 383 8 414 426 9 457 469 10 500 512 427 470 513 556 599 642 685 728 Formula L1 = 43 x n + 70 L2 = 43 x n + 82 L3 (MP) L3 (AP) 385.5 428.5 471.5 514.5 557.5 600.5 643.5 686.5 L3 = 43 x n + 256.5 L3 = 43 x n + 298 Stations n: Station Individual SUP spacer (VVFS4000-P-04-1) Individual EXH spacer (VVFS4000-R-04-1) Filter regulator Air release valve Control unit R P P" L AB AB AB AB P' P2 P0 EAPEB EAPEB P1 Individual SUP spacer (VVFS4000-P-04-2) Individual EXH spacer (VVFS4000-R-04-2) Filter regulator Air release valve Control unit R P P" L P2 P1 EAPEB EAPEBP0 P' AB AB AB AB Manifold with Control Unit: Plug-in Type/Non Plug-in Type Example for manifold Example for manifold Series VFR4000 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in 1651 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR