Plug-in type with terminal block Non plug-in type How to Order Manifold Assembly VV5FR4 01C Port size D 08 1 03 AP Series VFR4000 Manifold Symbol Air release valve Control equipment Symbol Air filter regulator with manual drain Air filter regulator with auto-drain Pressure switch Blanking plate (Air release valve) Blanking plate (Filter regulator) Blanking plate (Pressure switch) Required stations 2 stations 1 station MP AP M A G F C E Note) Control unit is D side mounting only. Control unit type Air release valve coil rating Nil None 100 VAC, 50/60 Hz 24 VDC 1 5 Base type/Electrical entry Plug-in type with terminal block Plug-in type with multi-connector 01T 01C Plug-in type with D-sub connector Non plug-in type (Common entry) Non plug-in type (Individual entry) 01F 10 40 Symbol Applicable base D Nil U 01C, 01F 01T, 10, 40 With connector D side mounting None U side mounting Connector mounting direction 2 stations 10 stations 02 10 Note) Stations Note) . Base 01T/10/40: 2 to 10 stations . Base 01C/01F: 2 to 8 stations . Including stations of control unit. Symbol 1 2 Side Bottom . Passage Porting specifications P EA, EB (A, B) Common Common . Semi-standard Symbol P, EA, EB A, B 03 04 M Mixed 1 2 1 2 3 8 . For bottom ported: only 3/8 Rc NPT Nil N T NPTF F G Thread type VV5FR4-01T-081-03-AP5 (-Q) 1 set (Manifold base part no.) .VFR4100-5FZ (-Q) 4 sets (2 position single part no.) .VFR4200-5FZ (-Q) 2 sets (2 position double part no.) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. The 1st and 2nd station are used for control unit mounting. When ordering, specify the part nos. in order from the 3rd. station in the D side. When entry of part numbers becomes complicated, indicate on the manifold specification sheet. The 1st and 2nd station are used for control unit mounting. When ordering, specify the part nos. in order from the 3rd. station in the D side. When entry of part numbers becomes complicated, indicate on the manifold specification sheet. VV5FR4-10-061-03-A5 (-Q) 1 set (Manifold base part no.) .VFR4110-5D (-Q) 5 sets (2 position single part no.) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. CE-compliant Q CE-compliant Nil . How to Order Nil Series VFR4000 Note) Electrical entry and light/surge voltage suppressor: D/DZ/DO/DOZ, Y/YZ/YO/YOZ, F, FZ only. [Option] Note) Electrical entry and light/surge voltage suppressor: D/DZ/DO/DOZ, Y/YZ/YO/YOZ, F, FZ only. For other rated voltages, please consult with SMC. ・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・・・ 1650