【DO!BOOK・ページリンク】 1-p1585-1683-vfr2000_en 66 / 100 10秒後にBOOKのページに移動します |
|
Manifold Specifications Manifold Wiring Applicable valve model VFR4ュ0ュ-ュF(-Q) VFR4ュ1ュ-ュD(-Q) VFR4ュ1ュ-ュE VFR4ュ4ュ-ュG, VFR4ュ4ュ-ュE VFR4ュ4ュ-ュT, VFR4ュ4ュ-ュD(-Q) Porting specifications Stations A, B port P, EA, EB port Plug-in type: VV5FR4-01ュ(-Q) Non plug-in type: VV5FR4-10(-Q) Non plug-in type: VV5FR4-40(-Q) With terminal block With multi-connector With D-sub connector DIN terminal Grommet terminal Grommet, Grommet terminal, Conduit terminal, DIN terminal Common SUP, Common EXH Side: 3/8,1/2, Bottom: 3/8 Side: 1/2 2 to 10 (With multi-connector/D-sub connector: 2 to 8) . . Including station of control unit Air filter (With auto-drain/With manual drain) Filtration degree Regulator Set pressure (Outlet pressure) Pressure switch Set pressure range: OFF Differential Contact Indicator light Max. switch capacity Max. operating current Inside voltage drop Air release valve (Single only) Operating pressure range 5 μm 0.05 to 0.85 MPa 0.1 to 0.6 MPa 0.2 to 0.9 MPa 0.08 MPa 1a LED (RED) 4 V or less 2 VA AC, 2 W DC 24 VAC, DC or less: 50 mA 48 VAC, DC: 40 mA 100 VAC, DC: 20 mA Control Unit Specifications Air release valve spacer Pressure (2) switch Blanking plate Filter element |