【DO!BOOK・ページリンク】 1-p1585-1683-vfr2000_en 64 / 100 10秒後にBOOKのページに移動します |
|
(External pilot port: X12) Exhaust cleaner (Option) Pilot valve manual override Stations (Pitch) . 216 (260) U side D side (Pilot EXH port: PE) Electrical entry Stations Manual override U side D side Manual override U side D side Stations (Pitch) . 216.5 (. 260) Exhaust cleaner (Option) Pilot valve manual override U side Stations D side Pilot EXH port: PE External pilot port: X12 Plug-in type: VV5FR4-01T- Station 1- Port size -CD CU Non plug-in type: VV5FR4-10- Station 1- Port size - CD CU ( ): AMC810 D side mounting U side mounting Manifold with Exhaust Cleaner: Plug-in Type/Non Plug-in Type D side mounting U side mounting ( ): AMC810 2 156 168 L L1 L2 3 199 211 4 242 254 5 285 297 6 328 340 7 371 383 8 414 426 9 457 469 10 500 512 Formula L1 = 43 x n + 70 L2 = 43 x n + 82 Stations n: Station Series VFR4000 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in 1647 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR |