【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   63 / 100

BOOKをみる

10秒後にBOOKのページに移動します


Plug-in type Non plug-in type Exhaust cleaner (Option) Exhaust cleaner (Option) U side D side Manifold with Exhaust Cleaner . Serves to protect working environment. . Valve exhaust noise dampening: 35 dB or more. . Collection rate of drainage and oil mist: 99.9% or more. . Piping work is reduced. How to Order Manifold Specifications Manifold Wiring Applicable valve model VFR4ュ0ュ-ュF(-Q) VFR4ュ1ュ-ュD(-Q) VFR4ュ1ュ-ュE VFR4ュ4ュ-ュG, VFR4ュ4ュ-ュE VFR4ュ4ュ-ュT, VFR4ュ4ュ-ュD(-Q) Porting specifications Applicable exhaust cleaners Stations A, B port P port Plug-in type: VV5FR4-01ュ(-Q) Non plug-in type: VV5FR4-10(-Q) Non plug-in type: VV5FR4-40(-Q) With terminal block With multi-connector With D-sub connector DIN terminal Grommet terminal Grommet, Grommet terminal, Conduit terminal, DIN terminal Common SUP, Common EXH 2 to 10 stations (With multi-connector/D-sub connector: 2 to 8 stations) AMC610-10 (Port size: R 1), AMC810-14 (Port size: R 11/2) (1) Note 1) Use “AMC810-14” when used with 5 or more stations or in high frequency. Exhaust cleaner “AMC610-10” and “AMC810-14” are not attached. 10 06 1 03 CD Series VFR4000 Manifold Symbol Symbol 1 2 Side Bottom . Passage Porting specifications P EA, EB (A, B) Common Common . Semi-standard VV5FR4 Base type/Electrical entry Plug-in type with terminal block Plug-in type with multi-connector 01T 01C Plug-in type with D-sub connector Non plug-in type Common electrical entry Non plug-in type Individual electrical entry 01F 10 40 Symbol CD CU D side U side Exhaust cleaner mounting direction D side mounting U side mounting Symbol Applicable base D Nil U 01C, 01F 01T, 10, 40 With connector D side mounting None U side mounting Connector mounting direction 2 stations 10 stations 02 10 Note) Stations Note) . Base 01T/10/40: 2 to 10 stations . Base 01C/01F: 2 to 8 stations Port size Symbol P, EA, EB A, B . 03 04 M Mixed 1 2 1 2 3 8 . For bottom ported: Rc 3/8 only. Rc NPT Nil N T NPTF F G Thread type CE-compliant Q CE-compliant Nil . . Please indicate size or port size of exhaust cleaner. Side: 3/8, 1/2 Bottom: 3/8 (Option) Side: 1/2 EXH 1 11/2 Series VFR4000 Note) Electrical entry and light/surge voltage suppressor: D/DZ/DO/DOZ, Y/YZ/YO/YOZ, F, FZ only. Exhaust cleaner mounting direction Caution When using an exhaust cleaner, mount it downwards. Plug-in type with terminal block (6 stations) Non plug-in type: 6 stations How to Order Manifold Assembly Refer to Best Pneumatics No. 6 for Exhaust Cleaner details. VV5FR4-01T-061-03-CD (-Q) 1 set (Manifold base part no.) .VFR4100-5FZ (-Q) 3 sets (2 position single part no.) .VFR4200-5FZ (-Q) 2 sets (2 position double part no.) .VVFS4000-10A 1 set (Blanking plate assembly part no.) .AMC610-10 1 set (Exhaust cleaner part no.) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. Valve arrangement is counted from the D side. When ordering, specify the part nos. in order from the 1st. station in the D side. When entry of part numbers becomes complicated, indicate on the manifold specification sheet. Valve arrangement is counted from the D side. When ordering, specify the part nos. in order from the 1st. station in the D side. When entry of part numbers becomes complicated, indicate on the manifold specification sheet. VV5FR4-10-061-03-CU (-Q) 1 set (Manifold base part no.) .VFR4110-5E (-Q) 3 sets (2 position single part no.) .VFR4210-5E (-Q) 2 sets (2 position double part no.) .VVFS4000-10A 1 set (Blanking plate assembly part no.) .AMC810-14 1 set (Exhaust cleaner part no.) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. ・・・ ・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・ Note) Electrical entry and light/surge voltage suppressor: D/DZ/DO/DOZ, Y/YZ/YO/YOZ, F, FZ only. [Option] 1646