【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   60 / 100

BOOKをみる

10秒後にBOOKのページに移動します


(Pitch) Max. 3 (A, B port) 28 EA 5 EB 3 X 12 P 1 PE B A B A B A B A B A 24 24 18 2 x 1/8" (PE port) 26 45 63.5 6 x 1/2" (P, EA, EB port) External pilot port 3.5 14.5 P=43 (Pitch) 2.5 56 18 58 2n x 3/8", 1/2" (A, B port) U side D side Stations 9 47 45 57 55 96 188 n 4 3 2 1 L1 L2 5 6 60 157 1 Applicable cable O.D. o8 to o10 171.5 Manual override (Non-locking) 183 3 14 72 92 D side U side Stations Light/Surge voltage suppressor Plug assembly (Option: Refer to page 1683.) (A, B port) (Pitch) (Pitch) Max. 3 ( A, B port) External pilot port (PE port) (P, EA, EB port) Manual override (Non-locking) VV5FR4-10- Station 1- Port size Grommet with terminal Manifold/Plug-in Type Manifold/Non Plug-in Type Bottom ported: VV5FR4-10- Station 2- Port size 2 156 168 L L1 L2 3 199 211 4 242 254 5 285 297 6 328 340 7 371 383 8 414 426 9 457 469 10 500 512 Formula L1 = 43 x n + 70 L2 = 43 x n + 82 Stations n: Station With D-sub connector: VV5FR4-01FD- Station 1- Port size , VV5FR4-01FU- Station 1- Port size Bottom ported: VV5FR4-01 C D - Station 2- Port size CU For wiring specifications, refer to page 1683. 2 156 168 L L1 L2 3 199 211 4 242 254 5 285 297 6 328 340 7 371 383 8 414 426 Formula L1 = 43 x n + 70 L2 = 43 x n + 82 Stations n: Station Series VFR4000 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in 1643 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR