【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   5 / 100

BOOKをみる

10秒後にBOOKのページに移動します


(A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) Plug-in type Non plug-in type 2 position 3 position Single Closed center Double Exhaust center Pressure center Type of actuation Single Double Closed center Pressure center Exhaust center Model Plug-in Non plug-in VFR2100 VFR2110 VFR2200 VFR2210 VFR2300 VFR2310 VFR2400 VFR2410 VFR2500 VFR2510 Port size Rc 1 8 1 4 1 8 1 4 1 8 1 4 1 8 1 4 1 8 1 4 (2) Max. operating cycle (Hz) (3) Response time (ms) (4) Weight (kg) 10 10 5 5 5 20 or less 20 or less 30 or less 30 or less 30 or less 0.34 (0.32) 0.42 (0.44) 0.43 (0.45) 0.43 (0.45) 0.43 (0.45) Note 1) [ ]: Denotes the normal position. Note 2) Min. operating frequency is once in 30 days. Note 3) Based on dynamic performance test, JIS B 8375-1981. (0.5 MPa, Coil temperature: 20°C, at rated voltage, without surge voltage suppressor) Note 4) For VFR2ュ00-ュFZ- 0 1 , ( ): VFR2ュ10-ュDZ- 02 01 02 C [dm3/(s・bar)] 2.5 b 0.18 Cv 0.58 C [dm3/(s・bar)] 3.0 b 0.27 Cv 0.70 2.8 0.24 0.62 3.0 0.27 0.70 2.4 0.21 0.56 3.1 0.28 0.74 2.6 0.27 0.62 3.1 0.28 0.74 1.3 0.45 0.36 1.4 0.46 0.41 1.3 0.45 0.36 1.4 0.46 0.41 0.79 0.53 0.24 3.1 [0.89] 0.24 [0.51] 0.74 [0.27] 0.79 0.53 0.24 3.1 [0.89] 0.24 [0.51] 0.74 [0.27] 2.8 [0.65] 0.24 [0.60] 0.68 [0.21] 0.89 0.53 0.27 3.2 [0.75] 0.26 [0.55] 0.73 [0.23] 0.89 0.53 0.27 1 → 4/2 (P → A/B) 4/2 → 5/3 (A/B → EA/EB) Flow characteristics (1) Symbol Pilot type Manual override Coil rated voltage Porting specifications Option External pilot Note) Non-locking push type A (Extended), Locking type B (Tool required), Looking type C (Lever) 110 to 120, 220, 240 VAC 50/60 Hz 12 VDC Bottom ported With light/surge voltage suppressor Note) Operating pressure: 0 to 0.9 MPa Pilot pressure: 2 position single/3 position 0.2 to 0.9 MPa 2 position double 0.1 to 0.9 MPa Option Specifications Model Standard Specifications Fluid Operating pressure range 2 position single/3 position 2 position double Ambient and fluid temperature Lubrication Manual override Mounting orientation Impact/Vibration resistance Enclosure Coil rated voltage Allowable voltage fluctuation Apparent power (AC) (3) Power consumption (DC) (3) Inrush Holding Electrical entry Air .10 to 50°C (No freezing. Refer to page 5.) Not required (1) Non-locking push type Unrestricted 300/50 m/s2 (2) Dustproof 100, 200 VAC (50/60 Hz), 24 VDC .15 to .10% of rated voltage 5.6 VA/50 Hz, 5.0 VA/60 Hz 3.4 VA (2.1 W)/50 Hz, 2.3 VA (1.5 W)/60 Hz 1.8 W (2.04 W: With light/surge voltage suppressor) Conduit terminal 0.2 to 0.9 MPa 0.1 to 0.9 MPa Plug-in type Non plug-in type Grommet, Grommet terminal Conduit terminal, DIN terminal L plug connector, M plug connector Electricity specifications Valve specifications 3 position 2 position [Option] Note) Note) Applicable only for DIN terminal and (Details→P.1675) plug-in types. For details, refer to “How to Order”. 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in Series VFR2000 Note 1) Use turbine oil Class 1 (ISO VG32), if lubricated. Note 3) At rated voltage Note 2) Impact resistance: No malfunction occurred when it is tested with a drop tester in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Values at the initial period) Vibration resistance: No malfunction occurred in a one-sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Values at the initial period) A 1588