【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   59 / 100

BOOKをみる

10秒後にBOOKのページに移動します


D side U side Light/Surge voltage suppressor Stations (A, B port) Manual override (Non-locking) External pilot port (P, EA, EB port) (A, B port) (PE port) Plug assembly (Option: Refer to page 1683.) Max. 3 (Pitch) (Pitch) U side D side Light/Surge voltage suppressor Stations (A, B port) Manual override (Non-locking) External pilot port (P, EA, EB port) (A, B port) (PE port) (Electrical entry) Max. 3 (Pitch) (Pitch) (+) Common terminal Series VFR4000 Manifold/Plug-in Type With terminal block: VV5FR4-01T- Station 1- Port size Bottom ported: VV5FR4-01T- Station 2- Port size 2 156 168 L L1 L2 3 199 211 4 242 254 5 285 297 6 328 340 7 371 383 8 414 426 9 457 469 10 500 512 Formula L1 = 43 x n + 70 L2 = 43 x n + 82 Stations n: Station With multi-connector: VV5FR4-01CD- Station 1- Port size , VV5FR4-01CU- Station 1- Port size 2 156 168 L L1 L2 3 199 211 4 242 254 5 285 297 6 328 340 7 371 383 8 414 426 Formula L1 = 43 x n + 70 L2 = 43 x n + 82 Stations n: Station Bottom ported: VV5FR4-01 C D - Station 2- Port size CU For wiring specifications, refer to page 1683. 1642