【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   58 / 100

BOOKをみる

10秒後にBOOKのページに移動します


Manifold/Option Parts Assembly Manifold Option Individual SUP spacer Setting individual SUP spacer on the manifold block enables individual SUP port for each valve. Throttle valve spacer Needle valve set on the manifold block can control cylinder speed by throttling exhaust. With exhaust cleaner . Valve exhaust noise dampening: 35 dB or more. . Collects oil mist: collecting rate 99.9% or more . Piping process reduced. With control unit Plug-in type/Non plug-in type . Filter, regulation valve, pressure switch and air release valve are all combined to form one unit. . Piping processes are eliminated. For details, refer to page 1646. For details, refer to page 1649. Individual EXH spacer Setting individual EXH spacer on the manifold block enables individual EXH port for each valve. SUP block disk When supplying manifold with more than two different pressures, high and low, insert a block disk in between stations subjected to plug-in different pressures. EXH block disk When valve exhaust affects the other stations on the circuit, insert EXH block disk in between stations to separate valve exhaust. Blanking plate It is used by attaching on the manifold block for being prepared for removing a valve for maintenance reasons or planning to mount a spare valve, etc. EXH block disk SUP block disk Body type Plug-in type Non plug-in type Part no. VVFS4000-P-03-1 VVFS4000-P-03-2 Body type Plug-in type Non plug-in type Part no. VVFS4000-R-04-1 VVFS4000-R-04-2 Body type Plug-in type Non plug-in type Part no. AXT634-10A Body type Plug-in type Non plug-in type Part no. AXT634-11A Body type Plug-in type Non plug-in type Part no. VVFS4000-20A-1 VVFS4000-20A-2 Body type Plug-in type Non plug-in type ARBF4050-00-P-1 ARBF4050-00-P-2 ARBF4050-00-A-1 ARBF4050-00-A-2 P port regulation A port regulation B port regulation ARBF4050-00-B-1 ARBF4050-00-B-2 Body type Plug-in type Non plug-in type Part no. VVFS4000-10A Interface regulator Interface regulator set on the manifold block can regulate pressure for each valve. (Refer to “Flow Characteristics” on page 1681 before operation.) Series VFR4000 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in 1641 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR