【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   57 / 100

BOOKをみる

10秒後にBOOKのページに移動します


Plug-in Type: With D-sub Connector (For wiring specifications, refer to page 1683.) . Wide range of interchangeability (D-sub connector (25P) conforming to MIL standard) . Quick wiring permits easier installation. Non Plug-in Type: Grommet Terminal, DIN Terminal (Common electrical entry) . Individual wiring for every valve Non Plug-in Type: Grommet, Grommet Terminal, Conduit Terminal, DIN Terminal (Individual electrical entry) . Individual wiring for every valve VV5FR4 01F Plug-in type with D-sub connector D 06 1 03 Series VFR4000 Manifold 2 stations 8 stations 02 08 . Stations D side mounting U side mounting D U Connector mounting direction . Max: 8 stations Symbol Symbol 1 2 Side Bottom . Passage Porting specifications P EA, EB (A, B) Common Common . Semi-standard Port size Symbol P, EA, EB A, B . 03 04 M Mixed 1 1 2 2 3 8 . For bottom ported: Rc 3/8 only. Rc NPT Nil N T NPTF F G Thread type VV5FR4 10 Non plug-in type Common electrical entry 05 1 03 Series VFR4000 Manifold 2 stations 10 stations 02 10 Stations Symbol Symbol 1 2 Side Bottom . Passage Porting specifications P EA, EB (A, B) Common Common . Semi-standard Port size Symbol P, EA, EB A, B . 03 04 M Mixed 1 2 1 2 3 8 . For bottom ported: Rc 3/8 only. Rc NPT Nil N T NPTF F G Thread type VV5FR4 40 Non plug-in type Individual electrical entry 05 1 03 Series VFR4000 Manifold 2 stations 10 stations 02 10 Stations Symbol Symbol 1 2 Side Bottom . Passage Porting specifications P EA, EB (A, B) Common Common . Semi-standard Note) Manifold base is in common with VV5FR4-10. Note) Manifold base is in common with Series VFS4000 but the connection of terminal block for plug-in type is different. Port size Symbol P, EA, EB A, B . 03 04 M Mixed 1 2 1 2 3 8 . For bottom ported: Rc 3/8 only. Rc NPT Nil N T NPTF F G Thread type CE-compliant Q CE-compliant Nil . CE-compliant Q CE-compliant Nil . CE-compliant Q CE-compliant Nil . D-sub connector U side D side Grommet terminal DIN terminal Series VFR4000 Note) Electrical entry and light/surge voltage suppressor: D/DZ/DO/DOZ, Y/YZ/YO/YOZ, F, FZ only. [Option] Note) Electrical entry and light/surge voltage suppressor: F, FZ only. Note) Electrical entry and light/surge voltage suppressor: D/DZ/DO/DOZ, Y/YZ/YO/YOZ only Note) Electrical entry and light/surge voltage suppressor: D/DZ/DO/DOZ, Y/YZ/YO/YOZ only 1640