System A B Average speed (mm/s) 800 700 600 500 400 300 200 100 0 800 700 600 500 400 300 200 100 0 C 800 900 900 900 1000 1000 1000 700 600 500 400 300 200 100 0 Bore size Series MB, CA2 Pressure 0.5 MPa Load factor 50% Stroke 500 mm Series CS1/CS2 Pressure 0.5 MPa Load factor 50% Stroke 1000 mm o50 o63 o80 o100 o125 o140 o160 o180 o200 o250 o300 System Solenoid valve Silencer Speed controller SPG (Steel pipe) dia. x Length 10A x 1 m Series VFR4000 Rc Series VFR4000 Rc A B C AN30-03 AN30-03 AS4000-03 AS420-03 3 8 10A x 1 m 15A x 1 m 3 8 Series VFR4000 Rc 1 2 AS420-04 AN40-04 Cylinder Speed Chart System Components Plug-in VFR4000 P Non plug-in VFS4000 S Plug-in VFR4000 P Non plug-in VFS4000 S B B Pilot type Nil R External pilot Internal pilot Piping port (P, A, B port) 03 04 EA, EB port 3 8 1 2 3 8 Rc NPT Nil N T NPTF F G 04 Thread type 04 04 04 Use as a guide for selection. Please confirm the actual conditions with SMC Sizing Program. Perpendicular, upward actuation Horizontal actuation How to Order Sub-plate Assembly Note) . Bottom ported is not available for external pilot. . Mounting bolts and gaskets are not included. . It is when the cylinder is extending that is meter-out controlled by speed controller which is directly connected with cylinder, and its needle valve with being fully open. . The average velocity of the cylinder is what the stroke is divided by the total stroke time. . Load factor: ((Load mass x 9.8)/Theoretical force) x 100% Series VFR4000 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in 1633 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR