【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   48 / 100

BOOKをみる

10秒後にBOOKのページに移動します


Note) Applicable only for DIN terminal and (Details→P.1677) plug-in types. For details, refer to “How to Order”. (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) [Option] Note) Plug-in type Non plug-in type Symbol 2 position 3 position Single Closed center Double Exhaust center Pressure center Fluid Air 0.2 to 0.9 MPa 0.1 to 0.9 MPa .10 to 50°C (No freezing. Refer to page 5.) Non-lube (1) Non-locking push type Unrestricted 300/50 m/s2 (2) Dustproof 100, 200 VAC (50/60 Hz), 24 VDC .15 to .10% of rated voltage 5.6 VA/50 Hz, 5.0 VA/60 Hz 3.4 VA (2.1 W)/50 Hz, 2.3 VA (1.5 W)/60 Hz Inrush Holding 1.8 W (2.04 W: With light/surge voltage suppressor) Conduit terminal Grommet, Grommet terminal Conduit terminal, DIN terminal Plug-in type Non plug-in type Operating pressure range 2 position single/3 position 2 position double Ambient and fluid temperature Lubrication Manual override Mounting orientation Impact/Vibration resistance Enclosure Coil rated voltage Allowable voltage fluctuation Apparent power (AC) (3) Power consumption (DC) (3) Electrical entry Note 1) Use turbine oil Class 1 (ISO VG32), if lubricated. Note 3) At rated voltage Note 2) Impact resistance: No malfunction occurred when it is tested with a drop tester in the axial direction and at the right angles to the main valve and armature in both energized and de-energized states every once for each condition. (Values at the initial period) Vibration resistance: No malfunction occurred in a one-sweep test between 45 and 2000 Hz. Test was performed at both energized and de-energized states in the axial direction and at the right angles to the main valve and armature. (Values at the initial period) Standard Specifications Electricity specifications Valve specifications Pilot type Manual override Coil rated voltage Option Pilot valve Main valve Non-locking push type A (Extended), Locking type B (Tool required), Locking type C (Lever) Direct manual override External pilot Note) 110 to 120, 220, 240 VAC 50/60 Hz 12 VDC Note) Operating pressure: 2 position 0 to 0.9 MPa Pilot pressure: 2 position single 0.2 to 0.9 MPa 3 position 0.15 to 0.9 MPa 2 position double 0.1 to 0.9 MPa 3 position 0.5 x P + 0.1 to 0.9 MPa (P: Operating pressure) Porting specifications Bottom ported With light/surge voltage suppressor Option Specifications Type of actuation Single Double Closed center Pressure center Exhaust center Model Plug-in Non plug-in VFR410ュ VFR411ュ VFR414ュ VFR420ュ VFR421ュ VFR424ュ VFR430ュ VFR431ュ VFR434ュ VFR440ュ VFR441ュ VFR444ュ VFR450ュ VFR451ュ VFR454ュ Port (1) size 3 8 1 2 3 8 1 2 3 8 1 2 3 8 1 2 3 8 1 2 5 5 3 3 3 50 or less 50 or less 70 or less 70 or less 70 or less 1.10 (1.04) <1.04> 1.20 (1.16) <1.16> 1.20 (1.16) <1.16> 1.20 (1.16) <1.16> 1.20 (1.16) <1.16> Note 1) EA, EB port: Rc 3/8 Note 2) [ ]: Normal position Note 3) Min. operating frequency is once in 30 days. Note 4) Based on dynamic performance test, JIS B 8375-1981. (0.5 MPa, Coil temperature: 20°C, at rated voltage, without surge voltage suppressor) Note 5) For VFR4ュ00-ュFZ- , ( ): VFR4ュ10- DZュ- , < >: VFR4ュ40-ュGC [dm3/(s・bar)] 13 b 0.30 Cv 3.2 14 0.28 3.4 15 0.30 3.8 14 0.30 3.8 14 0.31 3.4 14 0.26 3.4 15 0.30 4.0 14 0.30 3.7 13 0.32 3.2 13 0.25 3.0 14 0.28 3.5 13 0.29 3.4 13 0.31 3.2 14 [13] 14 [13] 0.32 [0.30] 3.6 [3.2] 14 0.30 3.7 0.32 [0.30] 3.6 [3.2] 13 [5.0] 0.27 [0.42] 3.2 [1.3] 13 0.28 3.1 15 [5.3] 0.22 [0.42] 3.7 [1.5] 13 0.28 3.3 C [dm3/(s・bar)] b Cv 1 → 4/2 (P → A/B) 4/2 → 5/3 (A/B → EA/EB) Flow characteristics (2) Model 3 position 2 position Max. operating cycle (Hz) (4) Response time (ms) (5) Weight (kg) (3) 03 04 03 04 03 04 1631 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in Series VFR4000 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR A