【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   46 / 100

BOOKをみる

10秒後にBOOKのページに移動します


U side D side Manual override (Non-locking) Air release valve Pressure switch (Lead wire length) .300 Stations (A, B port) (Pitch) (202: -MP) (External pilot port) (Po port) (PE port) . Non plug-in type: VV5FR3-40- Station 1- Port size -AP Voltage of air release valve n: Station L3 (MP) L3 (AP) 363 384.5 396 417.5 429 450.5 462 483.5 495 516.5 528 549.5 561 582.5 594 615.5 L3 = 33 x n + 264 L3 = 33 x n + 285.5 L L1 L2 3 162 174 4 195 207 5 228 240 6 261 273 7 294 306 8 327 339 9 360 372 10 393 405 Formula L1 = 33 x n + 63 L2 = 33 x n + 75 Stations ( ): MP Manifold with Control Unit: Non Plug-in Type [ ]: With direct manual override Series VFR3000 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in 1629 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR