【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   45 / 100

BOOKをみる

10秒後にBOOKのページに移動します


Light . U side D side Pilot valve manual override Pressure switch Air release valve (External pilot port) (Po port) (Pilot EXH port: PE) Electrical entry (190: -MP) (Pitch) Stations Light . U side D side Pilot valve manual override Pressure switch Air release valve (External pilot port) (Po port) (Pilot EXH port: PE) (190: -MP) (Pitch) Stations Plug-in type: VV5FR3-01T- Station 1- Port size -AP Voltage of air release valve Non plug-in type: VV5FR3-10- Station 1- Port size -AP Voltage of air release valve Example for manifold Example for manifold [ ]: With direct manual override Individual SUP spacer (VVFS3000-P-03-1) Individual EXH spacer (VVFS3000-R-03-1) Filter regulator Air release valve Control unit R P P" L AB AB AB AB P' P2 P0 EAPEB EAPEB P1 Individual SUP spacer (VVFS3000-P-03-2) Individual EXH spacer (VVFS3000-R-03-2) Filter regulator Air release valve Control unit R P P" L P2 P1 EAPEB EAPEBP0 P' AB AB AB AB Series VFR3000 Manifold with Control Unit: Plug-in Type/Non Plug-in Type L L1 L2 3 162 174 4 195 207 5 228 240 6 261 273 7 294 306 8 327 339 9 360 372 10 393 405 Formula L1 = 33 x n + 63 L2 = 33 x n + 75 L3 (MP) L3 (AP) 363 384.5 396 417.5 429 450.5 462 483.5 495 516.5 528 549.5 561 582.5 594 615.5 L3 = 33 x n + 264 L3 = 33 x n + 285.5 Stations n: Station [ ]: With direct manual override 1628