Note) Electrical entry and light/surge voltage suppressor: D/DZ/DO/DOZ, Y/YZ/YO/YOZ, F, FZ only. Plug-in type with terminal block Non plug-in type How to Order Manifold Assembly VV5FR3 10 Port size Symbol 02 03 C8 C10 P, EA, EB A, B One-touch fitting for o10 One-touch fitting for o8 M Mixed 08 1 02 AP Series VFR3000 Manifold 1 2 3 8 1 4 Symbol Air release valve Control equipment Symbol Air filter regulator with manual drain Air filter regulator with auto-drain Pressure switch Blanking plate (Air release valve) Blanking plate (Filter regulator) Blanking plate (Pressure switch) Required stations 2 stations 1 station MP AP M A G F C E Note) Control unit is D side mounting only. Control unit type Control unit type Nil None 100 VAC, 50/60 Hz 24 VDC 1 5 Base type/Electrical entry Plug-in with terminal block Plug-in with multi-connector 01T 01C Plug-in type with D-sub connector Non plug-in type (Common entry) Non plug-in type (Individual entry) 01F 10 40 Symbol Applicable base D Nil U 01C, 01F 01T, 10, 40 With connector D side mounting None U side mounting Connector mounting direction 2 stations 10 stations 02 10 Note) Stations Note) . Base 01T/10/40: 2 to 10 stations . Base 01C/01F: 2 to 8 stations . Including stations of control unit. Symbol 1 2 Side Bottom . Passage Porting specifications P EA, EB (A, B) Common Common . Semi-standard . For bottom ported: only 1/4, 3/8 Rc NPT Nil N T NPTF F G Thread type VV5FR3-01T-081-03-AP5 (-Q) 1 set (Manifold base part no.) .VFR3100-5FZ (-Q) 4 sets (2 position single part no.) .VFR3200-5FZ (-Q) 2 sets (2 position double part no.) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. The 1st and 2nd station are used for control unit mounting. When ordering, specify the part nos. in order from the 3rd. station in the D side. When entry of part numbers becomes complicated, indicate on the manifold specification sheet. The 1st and 2nd station are used for control unit mounting. When ordering, specify the part nos. in order from the 3rd. station in the D side. When entry of part numbers becomes complicated, indicate on the manifold specification sheet. VV5FR3-10-061-03-A5 (-Q) 1 set (Manifold base part no.) .VFR3110-5D (-Q) 4 sets (2 position single part no.) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. CE-compliant Nil ・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・ Q CE-compliant Nil . How to Order Note) Electrical entry and light/surge voltage suppressor: D/DZ/DO/DOZ, Y/YZ/YO/YOZ, F, FZ only. [Option] Series VFR3000 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in For other rated voltages, please consult with SMC. 1627 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR