【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   43 / 100

BOOKをみる

10秒後にBOOKのページに移動します


Series VFR3000 Manifold with Control Unit Plug-in type Non plug-in type Caution Air filter with auto-drain or manual drain must be mounted with the air filter at the bottom. U side D side . Control unit (Filter, Regulator, Pressure switch, Air release valve) are all standardized to the one unit, and can be mounted on the manifold base without any attachments. . Piping processes are eliminated. Manifold Specifications Control Unit Specifications Control Unit/Option Manifold Wiring Applicable valve model VFR3ュ0ュ-ュF(-Q) VFR3ュ1ュ-ュD(-Q) VFR3ュ1ュ-ュE VFR3ュ4ュ-ュG, VFR3ュ4ュ-ュE VFR3ュ4ュ-ュT, VFR3ュ4ュ-ュ (-Q) Porting specifications Stations A, B port P, EA, EB port Plug-in type: VV5FR3-01ュ(-Q) Non plug-in type: VV5FR3-10(-Q) Non plug-in type: VV5FR3-40(-Q) With terminal block With multi-connector With D-sub connector DIN terminal Grommet terminal Grommet, Grommet terminal Conduit terminal, DIN terminal Common SUP, Common EXH Side: Rc 1/4, 3/8, C8, C10 Bottom: Rc 1/4, 3/8 (Option) Side: Rc 1/2 2 to 10 (With multi-connector/D-sub connector: 2 to 8) . . Including station of control unit DY Air filter (With auto-drain/With manual drain) Filtration degree Regulator Set pressure (Outlet pressure) Pressure switch Set pressure range: OFF Differential Contact Indicator light Max. switch capacity Max. operating current Inside voltage drop Air release valve (Single only) Operating pressure range 5 μm 0.05 to 0.85 MPa 0.1 to 0.6 MPa 0.2 to 0.9 MPa 0.08 MPa 1a LED (RED) 4 V or less 2 VA AC, 2 W DC 24 VAC, DC or less: 50 mA 100 VAC, DC: 20 mA Air release valve spacer Pressure (2) switch Blanking plate Filter element VVFS3000-24A-1R (D side mounting) VVFS3000-24A-2R (D side mounting) IS1000P-2-1 For filter regulator For pressure switch For air release valve MP2-3 MP3-2 VVFS3000-24A-10 INA-13-854-12-5B Note 1) Combining valve “VFR31ュュ” (single) and release valve spacer makes it possible to use this as an air release valve. Note 2) Pressure switch cannot be mounted later on non plug-in type. (1) 1626