【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   42 / 100

BOOKをみる

10秒後にBOOKのページに移動します


. (Lead wire length) . 300 (Pitch) (Pitch) U side D side Manual override (Non-locking) Exhaust cleaner (Option) Stations (PE port) (A, B port) Exhaust cleaner (Option) Manual override (Non-locking) U side D side Stations Rc 1.8 (External pilot port: X12) Note) Manifold with Exhaust Cleaner: Non Plug-in Type [ ]: With direct manual override Non plug-in type: VV5FR3-40- Station 1- Port size -CD CU 2 129 141 L L1 L2 3 162 174 4 195 207 5 228 240 6 261 273 7 294 306 8 327 339 9 360 372 10 393 405 Formula L1 = 33 x n + 63 L2 = 33 x n + 75 Stations n: Station Series VFR3000 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in Note) The external pilot port is located on a side opposite to the exhaust cleaner mounting side. D side mounting: External pilot port U side U side mounting: External pilot port D side 1625 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR A