【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   41 / 100

BOOKをみる

10秒後にBOOKのページに移動します


D side U side Pilot valve manual override Light (Pilot EXH port: PE) Electrical entry Rc 1.8 (External pilot port: X12) Note) Rc 1.8 (External pilot port: X12) Note) Pilot valve manual override Stations (Pitch) . 215 Exhaust cleaner (Option) Stations U side D side Light . 215 Stations (Pilot EXH port: PE) Exhaust cleaner (Option) Pilot valve manual override D side U side Stations U side D side U side mounting D side mounting D side mounting U side mounting Plug-in type: VV5FR3-01T- Station 1- Port size -CD CU Series VFR3000 Manifold with Exhaust Cleaner: Plug-in Type/Non Plug-in Type [ ]: With direct manual override 2 129 141 L L1 L2 3 162 174 4 195 207 5 228 240 6 261 273 7 294 306 8 327 339 9 360 372 10 393 405 Formula L1 = 33 x n + 63 L2 = 33 x n + 75 Stations n: Station Non plug-in type: VV5FR3-10- Station 1- Port size -CD CU [ ]: With direct manual override Note) The external pilot port is located on a side opposite to the exhaust cleaner mounting side. D side mounting: External pilot port U side U side mounting: External pilot port D side Note) The external pilot port is located on a side opposite to the exhaust cleaner mounting side. D side mounting: External pilot port U side U side mounting: External pilot port D side A 1624