Plug-in type Non plug-in type Exhaust cleaner AMC610-10 (Option) Exhaust cleaner AMC610-10 (Option) D side U side Manifold with Exhaust Cleaner . Serves to protect working environment. . Valve exhaust noise dampening: 35 dB or more. . Collection rate of drainage and oil mist: 99.9% or more . Piping work is reduced. Caution When using an exhaust cleaner, mount it downwards. Plug-in type with terminal block (6 stations) Non plug-in type: 6 stations How to Order Manifold Assembly Manifold Wiring Applicable valve model VFR3ュ0ュ-ュF(-Q) VFR3ュ1ュ-ュD(-Q) VFR3ュ1ュ-ュE VFR3ュ4ュ-ュG, VFR3ュ4ュ-ュE VFR3ュ4ュ-ュT, VFR3ュ4ュ-ュD(-Q) Porting specifications Rc Applicable exhaust cleaners Stations A, B port P port Plug-in type: VV5FR3-01ュ(-Q) Non plug-in type: VV5FR3-10(-Q) Non plug-in type: VV5FR3-40(-Q) With terminal block With multi-connector With D-sub connector DIN terminal Grommet terminal Grommet, Grommet terminal Conduit terminal, DIN terminal Common SUP, Common EXH Side: Rc 1/4, 3/8, C8, C10 Bottom: Rc 1/4, 3/8 (Option) Side: Rc 1/2 EXH port: Rc 1 2 to 10 stations (With multi-connector/D-sub connector: 2 to 8 stations) AMC610-10 (Port size: R1) Note) Note) Exhaust cleaner “AMC610-10” is not included. 10 06 1 03 CD Series VFR3000 Manifold Symbol Symbol 1 2 Side Bottom . Passage Porting specifications P EA, EB (A, B) Common Common . Semi-standard VV5FR3 Base type/ Electrical entry Plug-in type with terminal block Plug-in type with multi-connector 01T 01C Plug-in type with D-sub connector Non plug-in type Common electrical entry Non plug-in type Individual electrical entry 01F 10 40 Symbol CD CU D side U side Exhaust cleaner mounting direction D side mounting U side mounting Symbol Applicable base D Nil U 01C, 01F 01T, 10, 40 With connector D side mounting None U side mounting Connector mounting direction 2 stations 10 stations 02 10 Note) Stations Note) . Base 01T/10/40: 2 to 10 stations . Base 01C/01F: 2 to 8 stations Rc NPT Nil N T NPTF F G Thread type How to Order VV5FR3-01T-061-03-CD (-Q) 1 set (Manifold base part no.) .VFR3100-5FZ (-Q) 3 sets (2 position single part no.) .VFR3200-5FZ (-Q) 2 sets (2 position double part no.) .VVFS3000-10A 1 set (Blanking plate assembly part no.) .AMC610-10 1 set (Exhaust cleaner part no.) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. Valve arrangement is counted from the D side. When ordering, specify the part nos. in order from the 1st. station in the D side. When entry of part numbers becomes complicated, indicate on the manifold specification sheet. Valve arrangement is counted from the D side. When ordering, specify the part nos. in order from the 1st. station in the D side. When entry of part numbers becomes complicated, indicate on the manifold specification sheet. VV5FR3-10-061-03-CU (-Q) 1 set (Manifold base part no.) .VFR3110-5E (-Q) 3 sets (2 position single part no.) .VFR3210-5E (-Q) 2 sets (2 position double part no.) .VVFS3000-10A 1 set (Blanking plate assembly part no.) .AMC610-10 1 set (Exhaust cleaner part no.) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. Manifold Specifications Refer to Best Pneumatics No. 6 for Exhaust Cleaner details. Port size Symbol 02 03 C8 C10 P, EA, EB A, B . One-touch fitting for o10 One-touch fitting for o8 M 1 2 Mixed 3 8 1 4 . For bottom ported: Rc 1/4, 3/8 ・・・・・ ・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・ Note) Electrical entry and light/surge voltage suppressor: D/DZ/DO/DOZ, Y/YZ/YO/YOZ, F, FZ only [Option] Exhaust cleaner mounting direction CE-compliant Q CE-compliant Nil . Note) Electrical entry and light/surge voltage suppressor: D/DZ/DO/DOZ, Y/YZ/YO/YOZ, F, FZonly. Series VFR3000 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in 1623 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR