【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   38 / 100

BOOKをみる

10秒後にBOOKのページに移動します


PE X EB P EA Pg.9 117.5 134.4 105.5 122.4 127.5 144.4 241.5 275.3 251.5 285.3 132.4 176.5 Max. 10 Applicable cable O.D. Applicable cable O.D. o4.5 to o7 o6 to o8 Max. 10 Applicable cable O.D. o2.3 to o2.8 Manual override (Non-locking) (A, B port) . 300 (Lead wire length) (PE port) (P, EA, EB port) (Pitch) (Pitch) U side D side : With light/surge voltage suppressor : With light/surge voltage suppressor : With light/surge voltage suppressor VV5FR3-40- Station 1- Port size G: Grommet 2 129 141 L L1 L2 3 162 174 4 195 207 5 228 240 6 261 273 7 294 306 8 327 339 9 360 372 10 393 405 Formula L1 = 33 x n + 63 L2 = 33 x n + 75 Stations n: Station Manifold: Plug-in Type [ ]: With direct manual override E: Grommet terminal T: Conduit terminal D, Y: DIN terminal Series VFR3000 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in 1621 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR