【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   37 / 100

BOOKをみる

10秒後にBOOKのページに移動します


(Pitch) PE 12 X EB 3 P 1 EA 5 PE 12 X EB 3 P 1 EA 5 A B A B A B B A (A, B port) Max. 3 (With direct manual override: 132.5) Max. 10 28.5 10.5 G1/2 2 x 1/8" (PE port) 6 x 1/2" (P, EA, EB) 24.5 24.5 44 57.5 54.5 27 46 54 C8: Max. 6.5 C10: Max. 7 Applicable cable O.D. o8 to o10 79 63 2 12 149.5 161.5 Manual override (Non-locking) U side D side 44 44 R4.5 9 L1 L2 180 91 79 42 6 Stations n 3 2 1 35 14.5 P=33 (Pitch) 48 14.5 2n x 3/8", 1/4" C8, C10 (A, B port) Plug assembly: VVZS3000-21A-ュ (Option: Refer to page 1683.) U side D side (Pitch) (Pitch) (A, B port) (PE port) (With direct manual override: 132.5) Stations (P, EA, EB port) Manual override (Non-locking) Light/Surge voltage suppressor (A, B port) C8: Max. 6.5 C10: Max. 7 Manifold: Plug-in Type With D-sub connector: VV5FR3-01FD- Station 1- Port size , VV5FR3-01FU- Station 1- Port size C8, C10 Grommet with terminal C8, C10 Bottom ported: VV5FR3-10- Station 2- Port size Manifold: Non Plug-in Type VV5FR3-10- Station 1- Port size 2 129 141 L L1 L2 3 162 174 4 195 207 5 228 240 6 261 273 7 294 306 8 327 339 9 360 372 10 393 405 Formula L1 = 33 x n + 63 L2 = 33 x n + 75 Stations n: Station 2 129 141 L L1 L2 3 162 174 4 195 207 5 228 240 6 261 273 7 294 306 8 327 339 Formula L1 = 33 x n + 63 L2 = 33 x n + 75 Stations For wiring specifications, refer to page 1683. n: Station Series VFR3000 1620