【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   36 / 100

BOOKをみる

10秒後にBOOKのページに移動します


U side D side C8, C10 (A, B port) (With direct manual override: 132.5) Light/Surge voltage suppressor (Pitch) (Pitch) Max. 3 (PE port) (Electrical entry) (P, EA, EB port) (A, B port) Manual override (Non-locking) C8: Max. 6.5 C10: Max. 7 Stations C8, C10 (A, B port) U side D side (Pitch) (Pitch) Plug assembly: VVFS2000-30A-ュ (Option: Refer to page 1683.) (With direct manual override: 132.5) (PE port) (P, EA, EB port) Manual override (Non-locking) Light/Surge voltage suppressor Stations C8: Max. 6.5 C10: Max. 7 2 129 141 L L1 L2 3 162 174 4 195 207 5 228 240 6 261 273 7 294 306 8 327 339 9 360 372 10 393 405 Formula L1 = 33 x n + 63 L2 = 33 x n + 75 Stations n: Station 2 129 141 L L1 L2 3 162 174 4 195 207 5 228 240 6 261 273 7 294 306 8 327 339 Formula L1 = 33 x n + 63 L2 = 33 x n + 75 Stations n: Station Manifold: Plug-in Type With terminal block: VV5FR3-01T- Station 1- Port size Bottom ported: VV5FR3-01T- Station 2- Port size With multi-connector: VV5FR3-01CD- Station 1- Port size , VV5FR3-01CU- Station 1- Port size Series VFR3000 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in 1619 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR