【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   35 / 100

BOOKをみる

10秒後にBOOKのページに移動します


Body type Plug-in type Non plug-in type Part no. VVFS3000-P-03-1 VVFS3000-P-03-2 Body type Plug-in type Non plug-in type Part no. VVFS3000-R-03-1 VVFS3000-R-03-2 Body type Plug-in type Non plug-in type Part no. VVFS3000-20A-1 VVFS3000-20A-2 Body type Plug-in type Non plug-in type ARBF3050-00-P-1 ARBF3050-00-P-2 ARBF3050-00-A-1 ARBF3050-00-A-2 P port regulation A port regulation B port regulation ARBF3050-00-B-1 ARBF3050-00-B-2 Body type Plug-in type Non plug-in type Part no. VVFS3000-37A-1 VVFS3000-37A-2 (Height will be 27.5 mm higher.) Body type Plug-in type Non plug-in type Part no. VVFS3000-10A . Mounting screws: 4 positions Series VFR3000 Manifold/Option Parts Assembly Manifold Option Individual SUP spacer Setting individual SUP spacer on the manifold block enables individual SUP port for each valve. Individual EXH spacer Setting individual EXH spacer on the manifold block enables individual EXH port for each valve. SUP block disk When supplying manifold with more than two different pressures, high and low, insert a block disk in between stations subjected to different pressures. Body type Plug-in type Non plug-in type Part no. AXT636-1A EXH block disk When valve exhaust affects the other stations on the circuit, insert EXH block disk in between stations to separate valve exhaust. Body type Plug-in type Non plug-in type Part no. AXT636-1A Throttle valve spacer Needle valve set on the manifold block can control cylinder speed by throttling exhaust. Shape Interface regulator Interface regulator set on the manifold block can regulate pressure for each valve. (Refer to “Flow Characteristics” on page 1681 before operation.) SUP stop valve spacer If SUP stop valve spacer is set, valve can be removed for maintenance without stopping air pressure supply for other valves. Blanking plate It is used by attaching on the manifold block for being prepared for removing a valve for maintenance reasons or planning to mount a spare valve, etc. With exhaust cleaner Plug-in type/Non plug-in type . Valve exhaust noise dampening: 35 dB or more. . Collects oil mist: collecting rate 99.9% or more . Piping process reduced. For details, refer to page 1623. With control unit Plug-in type/Non plug-in type . Filter, regulation valve, pressure switch and air release valve are all combined to form one unit. . Piping processes are eliminated. For details, refer to page 1626. 1618