【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   34 / 100

BOOKをみる

10秒後にBOOKのページに移動します


. Wide range of interchangeability (25 pin D-sub connector conforms to MIL standard) . Quick wiring permits easier installation. Plug-in Type: With D-sub Connector (For wiring specifications, refer to page 1683.) . Individual wiring for every valve Non Plug-in Type: Grommet Terminal, DIN Terminal (Common electrical entry) . Individual wiring for every valve Non Plug-in Type: Grommet, Grommet Terminal, Conduit Terminal, DIN Terminal (Individual electrical entry) VV5FR3 01F Plug-in type with D-sub connector D 06 1 02 Series VFR3000 Manifold 2 stations 8 stations 02 08 . Stations D side mounting U side mounting D U Connector mounting direction . Max: 8 stations Port size Symbol 02 03 C8 C10 P, EA, EB A, B . One-touch fitting for o10 One-touch fitting for o8 M Mixed 3 8 1 2 1 4 Symbol Symbol 1 2 Side Bottom . Passage Porting specifications P EA, EB (A, B) Common Common . Semi-standard . For bottom ported: Rc 1/4, 3/8 only. Rc NPT Nil N T NPTF F G Thread type VV5FR3 10 Non plug-in type Common electrical 05 1 02 Series VFR3000 Manifold 2 stations 10 stations 02 10 Stations Port size Symbol 02 03 C8 C10 P, EA, EB A, B . One-touch fitting for o10 One-touch fitting for o8 M Mixed 1 2 . For bottom ported: Rc 1/4, 3/8 only. Rc NPT Nil N T NPTF F G Thread type VV5FR3 40 Non plug-in type Individual electrical entry Port size Symbol 02 03 C8 C10 P, EA, EB A, B . One-touch fitting for o10 One-touch fitting for o8 M Mixed 05 1 02 Series VFR3000 Manifold 2 stations 10 stations 02 10 Stations 1 2 3 8 1 4 Symbol Symbol 1 2 Side Bottom . Passage Porting specifications P EA, EB (A, B) Common Common . Semi-standard . For bottom ported: Rc 1/4, 3/8 only. Rc NPT Nil N T NPTF F G Thread type Note) Manifold base is in common with Series VFS3000. CE-compliant Q CE-compliant Nil . Symbol Symbol 1 2 Side Bottom . Passage Porting specifications P EA, EB (A, B) Common Common . Semi-standard CE-compliant CE-compliant 3 8 1 4 Grommet terminal DIN terminal Q CE-compliant Nil . Q CE-compliant Nil . Series VFR3000 D-sub connector U side D side Note) Electrical entry and light/surge voltage suppressor: F, FZ only Note) Electrical entry and light/surge voltage suppressor: D/DZ/DO/DOZ, Y/YZ/YO/YOZ only. Note) Manifold base is in common with “VV5FR3-10”. Note) Electrical entry and light/surge voltage suppressor: D/DZ/DO/DOZ, Y/YZ/YO/YOZ only. Note) Electrical entry and light/surge voltage suppressor: D/DZ/DO/DOZ, Y/YZ/YO/YOZ, F, FZ only. [Option] Manifold Specifications 1617 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR