Multi-connector U side D side U side D side Terminal block (Internal) Conduit wiring [Option] Note) If silencer is mounted to EA/EB port, use silencer “AN403-04” (O.D. o27). Plug-in type with terminal block: 6 stations Non plug-in type: 6 stations How to Order Manifold Assembly Series VFR3000 Manifold Specifications Manifold Specifications Plug-in Type: With Terminal Block Base mounted Wiring . With terminal block . With multi-connector . With D-sub connector . Grommet terminal . DIN terminal Porting specifications Port size A, B port Side/Bottom C8, C10 A, B Stations 2 to 10 2 to 8 2 to 10 Applicable valve model VFR3ュ00-ュF(-Q) VFR3ュ1ュ-ュE VFR3ュ1ュ-ュD(-Q) VFR3ュ4ュ-ュG VFR3ュ4ュ-ュE VFR3ュ4ュ-ュT VFR3ュ4ュ-ュD(-Q) Plug-in type VV5FR3-01ュ(-Q) Non plug-in type VV5FR3-10(-Q) Non plug-in type VV5FR3-40(-Q) . Grommet . Grommet terminal . Conduit terminal . DIN terminal P, EA, EB 1 4, 3 8 1 2 Note) VV5FR3-01T-061-02 (-Q) 1 set (Manifold base part no.) .VFR3100-5FZ (-Q) 3 sets (2 position single part no.) .VFR3200-5FZ (-Q) 2 sets (2 position double part no.) .VVFS3000-10A 1 set (Blanking plate) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. Valve arrangement is counted from the D side. When ordering, specify the part nos. in order from the 1st. station in the D side. When entry of part numbers becomes complicated, indicate on the manifold specification sheet. Valve arrangement is counted from the D side. When ordering, specify the part nos. in order from the 1st. station in the D side. When entry of part numbers becomes complicated, indicate on the manifold specification sheet. VV5FR3-10-061-03 (-Q) 1 set (Manifold base part no.) .VFR3110-5D (-Q) 5 sets (2 position single part no.) .VFR3410-5D (-Q) 1 set (3 position exhaust center part no.) .VVFS3000-R-03-2 1 set (Individual EXH spacer part no.) The asterisk denotes the symbol for assembly. Prefix it to the part nos. of the solenoid valve, etc. VV5FR3 01T Plug-in type with terminal block Port size Symbol 02 03 C8 C10 P, EA, EB A, B . One-touch fitting for o10 One-touch fitting for o8 M Mixed 06 1 02 Series VFR3000 Manifold 2 stations 10 stations 02 10 Stations Rc NPT Nil N T NPTF F G Thread type 3 8 1 2 1 4 Symbol Symbol 1 2 Side Bottom . Passage Porting specifications P EA, EB (A, B) Common Common . Semi-standard . For bottom ported: Rc 1/4, 3/8 only. . Since lead wires of solenoid valve are connected with the terminals on upper surface of terminal block, corresponding lead wires from power source can be wired at the bottom of terminal block. . Master connection of power and solenoid valves. . Quick wiring permits ease of installation. Plug-in Type: With Multi-connector (For wiring specifications, refer to page 1683.) VV5FR3 01C Plug-in type with multi-connector D 05 1 02 Series VFR3000 Manifold 2 stations 8 stations 02 08 . Stations D side mounting U side mounting D U Connector mounting direction . Max: 8 stations Port size Symbol 02 03 C8 C10 P, EA, EB One-touch fitting for o10 One-touch fitting for o8 M Mixed 1 2 1 4 Symbol Symbol 1 2 Side Bottom . Passage Porting specifications P EA, EB (A, B) Common Common . Semi-standard . For bottom ported: Rc 1/4, 3/8 only. Rc NPT Nil N T NPTF F G Thread type CE-compliant Q CE-compliant Nil . CE-compliant Q CE-compliant Nil . 3 8 A, B . ・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・・ ・・・・・・・・・・・・・・・・・・・・ 1616