【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   2 / 100

BOOKをみる

10秒後にBOOKのページに移動します


(A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) 3 position closed center 3 position exhaust center 3 position pressure center 2 position double 2 position single (A)4 2(B) 1 (P) (EA)5 3(EB) VFR5000/6000 VFR2000/3000/4000 Series VFR2000/3000/4000/5000/6000 5 Port Solenoid Valve Rubber Seal Series Variations Series Sonic conductance . C [dm3/(s・bar)] Type of actuation Voltage Electrical entry With light/surge voltage suppressor (Option) Manual override VFR2000 Plug-in type Non plug-in type 1/8, 1/4: 3.0 VFR3000 Plug-in type Non plug-in type VFR4000 Plug-in type Non plug-in type VFR5000 Plug-in type Non plug-in type VFR6000 Plug-in type Non plug-in type P.1669 P.1654 P.1631 P.1608 P.1588 1/4: 7.5 3/8: 8.7 3/8,1/2: 14 3/8: 18 1/2: 23 3/4: 25 Plug-in Conduit terminal (F) Grommet (G) Conduit terminal (F) (VFR3ュ10/4ュ10) DIN terminal (D) Grommet terminal (E) DIN terminal (D) DIN terminal (D) DIN terminal (D, Y) Grommet terminal (E) Grommet (G) Conduit terminal (T) Grommet terminal (E) Conduit terminal (T) DIN terminal (D, Y) L plug connector (L) M plug connector (M) Non plug-in Plug-in Non plug-in Conduit terminal (F) Grommet terminal (E) Plug-in Non plug-in Conduit terminal (F) Grommet terminal (E) Plug-in Non plug-in Non plug-in (VFR3ュ40/4ュ40) Non-locking push type Non-locking push type A (Extended) Locking type B (Tool required) Locking type C (Lever) . 2 position single type Passage: 4/2 → 5/3 (A/B → EA/EB) (Standard) 100 VAC 50/60 Hz 200 VAC 50/60 Hz 24 VDC (Semi-standard) 110 to 120 V 50/60 Hz 220 VAC 50/60 Hz 240 VAC 50/60 Hz 12 VDC Non-locking 1: ( E f fe c t i v e a re a ) push type 191 mm2 3/4: 41 With light/surge voltage suppressor . Plug-in type Conduit terminal (FZ) . Non plug-in type Grommet terminal (EZ) Conduit terminal (TZ) DIN terminal (DZ, YZ) L plug connector (LZ) M plug connector (MZ) With surge voltage suppressor . Non plug-in type Grommet (GS) Note) Surge voltage suppressor is equipped midway on the lead wire for grommet type. With light/surge voltage suppressor . Plug-in type Conduit terminal (FZ) . Non plug-in type (VFR3ュ10/4ュ10) DIN terminal (DZ) Grommet terminal (EZ) Conduit terminal (TZ) With surge voltage suppressor . Non plug-in type (VFR3ュ40/4ュ40) Grommet (GS) Note) Surge voltage suppressor is equipped midway on the lead wire for grommet type. With light/surge voltage suppressor . Plug-in type Conduit terminal (FZ) . Non plug-in type DIN terminal (DZ) Grommet terminal (EZ) Base Mounted [Option] 1585 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR A