【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   26 / 100

BOOKをみる

10秒後にBOOKのページに移動します


(A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) (A)4 2(B) 1 (P) (EA)5 3(EB) Plug-in VFR3 1 5 F 02 Non plug-in VFR3 D Symbol Electrical entry Pilot valve manual override Thread type . Semi-standard Electrical entry: VFR3ュ1ュ E: Grommet terminal Nil: Non-locking push type 02 0 4 0 1 1 Non plug-in VFR3 G 02 A .: Non-locking push type A (Extended) B .: Locking type B (Tool required) C .: Locking type C (Lever) D: DIN terminal DO: DIN terminal without connector Electrical entry: VFR3ュ4ュ G: Grommet E: Grommet terminal T: Conduit terminal 1 1 1 0 1 SF4 1 F 70 Symbol F . Electrical entry Grommet terminal Indicator light Applicable valve model With surge voltage suppressor E EZ . . . . Conduit terminal T TZ . . DIN terminal D VFR3ュ4ュ DZ . . DIN terminal (DIN43650B type) Y YZ Grommet Plug-in G GS . . . . CEcompliant . . . .挺 DOZ YO . . YOZ . . . VFR3ュ0ュ VFR3ュ1ュ Electrical entry, Light/Surge voltage suppressor 1 2 position single 2 2 position double 3 3 position closed center 4 3 position exhaust center 5 3 position pressure center CE-compliant CE-compliant CE-compliant . . . . DO . . Rc NPT Nil N T NPTF F G CE-compliant Q CE-compliant Note) Nil . Note) Electrical entry and light/surge voltage suppressor: D/DZ/DO/DOZ, Y/YZ/YO/YOZ, F, FZ only. Option Nil Z None With light/surge voltage suppressor Porting specifications (P, A, EA, EB port) Nil B Side ported Bottom ported . . Semi-standard Port size (P, A, B, EA, EB port) Nil 02 Without sub-plate 03 . For bottom ported: Rc 1/4 1 4 3 8 Body option 0 1 . Standard Direct manual override . Semi-standard Pilot type Nil R Internal pilot External pilot Coil rated voltage 1 2 3 4 5 6 7 100 VAC, 50/60 Hz 200 VAC, 50/60 Hz 110 to 120 VAC 50/60 Hz 220 VAC, 50/60 Hz 24 VDC 12 VDC 240 VAC, 50/60 Hz For other rated voltages, please consult with SMC. Nil Z . S . None With light/surge voltage suppressor With surge voltage suppressor Option/VFR3ュ1ュ Nil Z None With light/surge voltage suppressor Option/VFR3ュ4ュ Common electrical entry Individual electrical entry 1 100 VAC, 50/60 Hz Symbol Rated voltage 2 200 VAC, 50/60 Hz 3 110 to 120 VAC, 50/60 Hz 4 220 VAC, 50/60 Hz 5 24 VDC 6 12 VDC 7 240 VAC, 50/60 Hz . “VFR3ュ0ュ”, “VFR3ュ1ュ”: Pilot valve assembly is all plug-in (F). Nil B A C Non-locking push type Non-locking push type A (Extended) Locking type B (Tool required) Locking type C (Lever) VFR3ュ0ュ VFR3ュ1ュ VFR3ュ4ュ Coil rated voltage Manual override Symbol Applicable valve model Nil 1 Symbol CE-compliant Q CE-compliant Note) Nil . Note) Electrical entry and light/surge voltage suppressor: D/DZ/DO/DOZ, Y/YZ/YO/YOZ, F only. How to Order Pilot Valve Assembly How to Order D, Y: DIN terminal DO,YO: DIN terminal without connector F: Plug-in type, conduit terminal Note) Electrical entry and light/surge voltage suppressor: D/DZ/DO/DOZ, Y/YZ/YO/YOZ, F, FZ only. [Option] . Indicator light is not available for grommet type. With surge voltage suppressor is available for grommet type only. Series VFR3000 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in For other rated voltages, please consult with SMC. 1609 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR