【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   22 / 100

BOOKをみる

10秒後にBOOKのページに移動します


(P, EA, EB port) Stations Pressure switch Air release valve Light/Surge voltage suppressor Control unit Pilot EXH port Electrical entry Po port U side D side (Pitch) U side D side (P, EA, EB port) Stations Pressure switch Pressure switch Electrical entry Air release valve (A, B port) Pilot EXH port Po port (Pitch) Stations L L1 L2 L3(MP) L3(AP) 3 131 140 278 319.5 4 159 168 306 347.5 5 187 196 334 375.5 6 215 224 362 403.5 7 243 252 390 431.5 8 271 280 418 459.5 9 299 308 446 487.5 10 327 336 474 515.5 Formula L1 = 28 x n + 47 L2 = 28 x n + 56 L3 = 28 x n + 194 L3 = 28 x n + 235.5 n: Stations Manifold with Control Unit: Plug-in Type/Non Plug-in Type Filter regulator Air release valve Control unit P' P2 P0 EAPEB EAPEB AB AB AB AB P1 L Individual EXH spacer (VVFS2000-R-01 02-1) Individual SUP spacer (VVFS2000-P-01 02-1) R P P" Filter regulator Air release valve Control unit P2 R P P1 P" L EAPEB EAPEBP0 P' AB AB AB AB Individual EXH spacer (VVFS2000-R-01 02-2) Individual SUP spacer (VVFS2000-P-01 02-2) Series VFR2000 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in Plug-in type: Example for manifold VV5FR2-01T- Station 1- Port size - Control unit Voltage of air release valve Non plug-in type: Example for manifold VV5FR2-10- Station 1- Port size - Control unit Voltage of air release valve 1605 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR