【DO!BOOK・ページリンク】 1-p1585-1683-vfr2000_en 20 / 100 10秒後にBOOKのページに移動します |
|
Series VFR2000 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in Manifold with Control Unit . Control unit (Filter, Regulator, Pressure switch, Air release valve) are all standardized to the one unit, and can be mounted on the manifold base without any attachments. . Piping processes are eliminated. Plug-in type Non plug-in type Caution Air filter with auto-drain or manual drain must be mounted with the air filter at the bottom. Manifold Wiring Applicable valve model Porting specifications Rc Stations Plug-in type: VV5FR2-01ュ(-Q) Non plug-in type: VV5FR2-10(-Q) With terminal block With multi-connector With D-sub connector Grommet, Grommet terminal Conduit terminal, DIN terminal L plug connector, M plug connector VFR2ュ00-ュF(-Q) VFR2ュ10-ュG, VFR2ュ10-ュE VFR2ュ10-ュT,VFR2ュ10-ュDY(-Q) VFR2ュ10-ュL,VFR2ュ10-ュM Common SUP, Common EXH 2 to 15 stations . (With multi-connector/D-sub connector: 2 to 8 stations) . Including station of control unit A, B port P, EA, EB port Air filter (With auto-drain/With manual drain) Filtration degree Regulator Set pressure (Outlet pressure) Pressure switch Set pressure range: OFF Differential Contact Indicator light Max. switch capacity Max. operating current Inside voltage drop Air release valve (Single only) Operating pressure range 5 μm 0.05 to 0.85 MPa 0.1 to 0.6 MPa 0.2 to 0.9 MPa 0.08 MPa 1a LED (RED) 4 V or less 2 VA AC, 2 W DC 24 VAC, DC or less: 50 mA 100 VAC, DC: 20 mA Air release valve spacer Pressure switch Blanking plate Filter element |