【DO!BOOK・ページリンク】
1-p1585-1683-vfr2000_en   18 / 100

BOOKをみる

10秒後にBOOKのページに移動します


Light/Surge voltage suppressor (At DZ, YZ) Max. 10 178.1 [178.6] 171.1 111.4 Max. 10 Applicable cable O.D. o6 to o8 [o4.5 to o7] 84.6 [84.8] 40.5 103.6 [105.8] 112.6 [114.8] 121.6 [123.8] 130.6 [132.8] R1 R2 EA EB PE P Light/Surge voltage suppressor (At MZ) .300 (Lead wire length) .300 (Lead wire length) Light/Surge voltage suppressor (At LZ) Max. 10 Max. 10 Light/Surge voltage suppressor (At TZ) Applicable cable O.D. o6 to o8 Light/Surge voltage suppressor (At EZ) Applicable cable O.D. o2.3 to o2.8 C6: Max. 6 C8: Max. 6.5 Manual override (Non-locking) Stations (A, B port) (PE port) (P, EA, EB port) .300 (Lead wire length) Stations L L1 L2 1 75 84 2 103 112 3 131 140 4 159 168 5 187 196 6 215 224 7 243 252 8 271 280 9 299 308 10 327 336 Formula L1 = 28 x n + 47 L2 = 28 x n + 56 n: Stations . [ ]: Type Y C6, C8 Bottom ported: VV5FR2-10- Station 2- Port size Grommet: G Manifold/Non plug-in type: VV5FR2-10- Station 1- Port size Series VFR2000 5 Port Pilot Operated Solenoid Valve Rubber Seal, Plug-in/Non Plug-in Grommet terminal: E L plug connector: L Conduit terminal: T DIN terminal: D, Y M plug connector: M 1601 SY SJ SY SV SYJ SZ VF VP4 S0700 VQ VQ4 VQ5 VQC VQC4 VQZ SQ VFS VQ7 VFR